JAJSDA3 June 2017 LM5122-Q1
PRODUCTION DATA.
VCCコンデンサの主な目的は、LOドライバおよびブートストラップ・ダイオードのピーク過渡電流を供給し、VCCレギュレータを安定させることです。これらのピーク電流は、数アンペアになることがあります。CVCCの値は、CBSTの値の最低10倍にする必要があり、良好な品質でESRが低いセラミック・コンデンサを使用します。配線のインダクタンスから引き起こされる過渡電圧による損傷の可能性を最小限に抑えるため、CVCCはデバイスのピンの近くに配置します。この設計例では、4.7μFの値が選択されています。