JAJSDA3 June 2017 LM5122-Q1
PRODUCTION DATA.
RFB1およびRFB2は、出力電圧レベルを設定します。これらの抵抗の比率は、次のように計算されます。
RCOMPとRFB2の比率が、中間バンドのゲインAFB_MIDを決定します。RFB2に大きな値を使用すると、それに対応してRCOMPにも大きな値が必要になる可能性があります。RFB2は、分圧抵抗の合計消費電力を小さく保つため、十分に大きくする必要があります。この例では、ハイサイド帰還抵抗として、49.9kΩと825Ωの直列が選択されており、24V出力についてRFB1の値は2.67kΩになります。