JAJSFD4A May 2018 – November 2018 LM5122ZA
PRODUCTION DATA.
内部チャージ・ポンプにより、ハイサイド同期スイッチの100%デューティ・サイクルが可能です(バイパス動作)。180°フェーズ・シフトされたクロック出力により、マルチフェーズのインターリーブ構成を簡単に実現できます。その他、サーマル・シャットダウン、周波数同期、ヒカップ・モード電流制限、可変のライン低電圧誤動作防止などの機能があります。