JAJSFD4A May 2018 – November 2018 LM5122ZA
PRODUCTION DATA.
RFB1 and RFB2 set the output voltage level. The ratio of these resistors is calculated as follows:
The ratio between RCOMP and RFB2 determines the mid-band gain, AFB_MID. A larger value for RFB2 may require a corresponding larger value for RCOMP. RFB2 should be large enough to keep the total divider power dissipation small. 49.9 kΩ in series with 825 Ω was chosen for high-side feedback resistors in this example, which results in a RFB1 value of 2.67 kΩ for 24-V output.