JAJSKQ9B December 2021 – December 2022 LM5123-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The light load switching mode is selected during the device configuration. The device is configured to skip mode when the MODE pin is floating or a resistor that is greater than 500 kΩ is connected between MODE and AGND during the device configuration. Once the device is configured to skip mode, the light load switching mode cannot be changed until reconfiguring the device.
If the MODE pin voltage is less than 0.4 V (VMODE-FALLING) or grounded during the device configuration, the device is configured to diode emulation (DE) mode. If the MODE pin voltage is greater than 2.0 V (VMODE-RISING) or connected to VCC during the device configuration, the device is configured to forced PWM (FPWM) mode. If the device is configured to DE or FPWM mode, the light load switching mode can be dynamically changed between DE and FPWM modes during operation without reconfiguration.