JAJSGF1C October 2018 – June 2021 LM5143-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FSW1 | Switching frequency 1 | RRT = 100 kΩ | 200 | 220 | 242 | kHz |
FSW2 | Switching frequency 2 | RRT = 10 kΩ | 2.2 | MHz | ||
FSW3 | Switching frequency 3 | RRT = 220 kΩ | 100 | kHz | ||
SLOPE2 | Internal slope compensation 2 | RRT = 100 kΩ | 64 | mV/μs | ||
SLOPE1 | Internal slope compensation 1 | RRT = 10 kΩ | 557 | mV/μs | ||
tON(min) | Minimum on-time | 35 | 80 | ns | ||
tOFF(min) | Minimum off-time | 80 | 100 | ns | ||
PHHO1-HO2 | Phase between HO1 and HO2 | DEMB = MODE = AGND | 180 | ° |