JAJSDA5B November 2017 – November 2020 LM5145
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
There are two options for setting the switching frequency, FSW, of the LM5145, thus providing a power supply designer with a level of flexibility when choosing external components for various applications. To adjust the frequency, use a resistor from the RT pin to AGND, or synchronize the LM5145 to an external clock signal through the SYNCIN pin.