JAJSL65 February 2023 LM5148-Q1
PRODUCTION DATA
With an input operating voltage as low as 3.5 V and up to 100 V as specified in Table 10-1, the LM(2)514x-Q1 family of automotive synchronous buck controllers from TI provides flexibility, scalability and optimized solution size for a range of applications. These controllers enable DC/DC solutions with high density, low EMI and increased flexibility. Available EMI mitigation features include dual-random spread spectrum (DRSS) or triangular spread spectrum (TRSS), split gate driver outputs for slew rate (SR) control, and integrated active EMI filtering (AEF). All controllers are rated for a maximum operating junction temperature of 150°C, have AEC-Q100 grade 1 qualification, and are functional safety capable.
DC/DC CONTROLLER | SINGLE or DUAL | VIN RANGE | CONTROL METHOD | GATE DRIVE VOLTAGE | SYNC OUTPUT | EMI MITIGATION |
---|---|---|---|---|---|---|
LM25141-Q1 | Single | 3.8 V to 42 V | Peak current mode | 5 V | N/A | SR control, TRSS |
LM25143-Q1 | Dual | 3.5 V to 42 V | Peak current mode | 5 V | 90° phase shift | SR control, TRSS |
LM25148-Q1 | Single | 3.5 V to 42 V | Peak current mode | 5 V | 180° phase shift | DRSS |
LM25149-Q1 | Single | 3.5 V to 42 V | Peak current mode | 5 V | 180° phase shift | AEF, DRSS |
LM5141-Q1 | Single | 3.8 V to 65 V | Peak current mode | 5 V | N/A | SR control, TRSS |
LM5143-Q1 | Dual | 3.5 V to 65 V | Peak current mode | 5 V | 90° phase shift | SR control, TRSS |
LM5145-Q1 | Single | 5.5 V to 75 V | Voltage mode | 7.5 V | 180° phase shift | N/A |
LM5146-Q1 | Single | 5.5 V to 100 V | Voltage mode | 7.5 V | 180° phase shift | N/A |
LM5148-Q1 | Single | 3.5 V to 80 V | Peak current mode | 5 V | 180° phase shift | DRSS |
LM5149-Q1 | Single | 3.5 V to 80 V | Peak current mode | 5 V | 180° phase shift | AEF, DRSS |
For development support see the following: