JAJSL66 february 2023 LM5148
PRODUCTION DATA
The LM5148 output can be independently configured for one of three fixed output voltages without external feedback resistors, or adjusted to a desired voltage using an external resistor divider. Set the output to 3.3 V by connecting FB directly to VDDA. Alternatively, set the output to either 5 V or 12 V by installing a 24.9-kΩ or 49.9-kΩ resistor between FB and VDDA, respectively. See Table 8-1.
PULLUP RESISTOR TO VDDA | VOUT SETPOINT |
---|---|
0 Ω | 3.3 V |
24.9 kΩ | 5 V |
49.9 kΩ | 12 V |
Not installed | External FB divider setting |
The configuration settings are latched and cannot be changed until the LM5148 is powered down (with the VCC voltage decreasing below its falling UVLO threshold) and then powered up again (VCC rises above 3.4-V typical). Alternatively, set the output voltage with an external resistor divider from the output to AGND. The output voltage adjustment range is between 0.8 V and 55 V. The regulation voltage at FB is 0.8 V (VREF). Use Equation 6 to calculate the upper and lower feedback resistors, designated as RFB1 and RFB2, respectively.
The recommended starting value for RFB2 is between 10 kΩ and 20 kΩ.
If low-IQ operation is required, take care when selecting the external feedback resistors. The current consumption of the external divider adds to the LM5148 sleep current (9.5 µA typical). The divider current reflected to VIN is scaled by the ratio of VOUT / VIN.