JAJSDX2C September 2017 – October 2021 LM5150-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The LM5150-Q1 contains an internal high voltage VCC regulator. The VCC regulator turns on when the EN pin voltage is greater than 2 V. The VCC regulator is sourced from the VOUT pin and provides 5 V (typical) bias supply for the N-channel MOSFET driver and other internal circuits.
The VCC regulator sources current into the capacitor connected to the PVCC pin with a minimum of 75-mA capability when the LM5150-Q1 is in the wake-up mode and during the device configuration period. The maximum sourcing capability is decreased to 17 mA in standby mode. The recommended PVCC capacitor is 4.7 µF to 10 µF. In normal operation, the PVCC pin voltage is either 5 V or VVOUT + 0.3 V, whichever is lower.
The AVCC pin is the analog bias supply input of the LM5150-Q1. The recommended AVCC capacitor is 0.1-μF. Connect to the PVCC pin through 10-Ω resistor.