JAJSDX2C September 2017 – October 2021 LM5150-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
If VOUT is greater than the VOUT standby threshold or VIN is greater than the VIN standby threshold in the SS mode, the LM5150-Q1 enters into standby mode.
In standby mode, most functions are disabled, including the thermal shutdown, to minimize the current consumption. The VOUT wake-up monitor is enabled in standby mode to allow wake-up if the VOUT voltage drops below the VOUT wake-up threshold. The VCC regulator reduces the sourcing capability to 17 mA in standby mode and the AVCC UVLO comparator is disabled.
The VOUT standby threshold effectively fulfills the overvoltage protection (OVP) function.
STATUS | SYNC | RT | COMP | EN | VOUT | PVCC/AVCC | LO | CS | VIN | VSET |
---|---|---|---|---|---|---|---|---|---|---|
Released or Grounded | Disabled | Disabled | Disabled | Enabled | IQ ≤ 15 µA. VOUT wake-up monitor enabled | Enabled IPVCC capability ≈ 17 mA | Grounded | Disabled | IQ ≈ 0.1 µA | Disabled |