JAJSDX2C September 2017 – October 2021 LM5150-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
By connecting the VIN pin to the VOUT pin, the current limit threshold at the current limit comparator input (VCL) is set to 1.2 V. In SS configuration, the VOUT standby threshold is ignored. The device goes into the standby mode when VOUT > VIN standby threshold.