JAJSEY4C March 2018 – October 2021 LM51501-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
STATUS is an open-drain output and requires a pullup resistor between 5 kΩ and 100 kΩ. The pin is pulled up after VVOUT falls below the VOUT wake-up threshold, and is toggled to a low logic state when VVIN rises above the VIN standby threshold in SS configuration or when VVOUT rises above the VOUT status off-threshold in EC configuration. The pin is also pulled to ground when EN < 1 V and VOUT is greater than about 2 V, when AVCC < VVCC-UVLO-FALLING or during thermal shutdown.