JAJSEY4C March 2018 – October 2021 LM51501-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
If VOUT is greater than the VOUT standby threshold or the VIN is greater than the VIN standby threshold in the SS mode, the LM51501-Q1 enters into standby mode.
In standby mode, most functions are disabled, including the thermal shutdown, to minimize the current consumption. The VOUT wake-up monitor is enabled in standby mode to allow wake-up if the VOUT voltage drops below the VOUT wake-up threshold. The VCC regulator reduces the sourcing capability to 17 mA in standby mode and the AVCC UVLO comparator is disabled.
The VOUT standby threshold fulfills effectively the overvoltage protection (OVP) function.
STATUS | SYNC | RT | COMP | EN | VOUT | PVCC/AVCC | LO | CS | VIN | VSET |
---|---|---|---|---|---|---|---|---|---|---|
Released or Grounded | Disabled | Disabled | Disabled | Enabled | IQ ≤ 15 µA. VOUT wake-up monitor enabled | Enabled IPVCC capability ≈ 17 mA | Grounded | Disabled | IQ ≈ 0.1 µA | Disabled |