JAJSNZ8A February 2022 – April 2022 LM5152-Q1 , LM51521-Q1
PRODUCTION DATA
The device provides a boost status indicator (STATUS) to simplify sequencing and supervision. STATUS is an open-drain output. A pullup resistor between 5 kΩ and 100 kΩ can be externally connected to the STATUS pin. The STATUS switch opens four cycles after the VOUT pin voltage is greater than the overvoltage voltage (VOVTH). The STATUS pin is pulled down to ground when the following occurs:
The STATUS pin voltage cannot be greater than VVOUT + 0.3 V.