JAJSNZ8A February 2022 – April 2022 LM5152-Q1 , LM51521-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input(2) | BIAS to AGND | –0.3 | 50 | V |
UVLO to AGND | –0.3 | BIAS + 0.3 | ||
CSP to AGND | –0.3 | 50 | ||
CSP to CSN | –0.3 | 0.3 | ||
VOUT to AGND | –0.3 | 65 | ||
HB to AGND | –0.3 | 65 | ||
HB to SW | –0.3 | 5.8(3) | ||
SW to AGND | –0.3 | 60 | ||
SW to AGND (50 ns) | –1 | |||
MODE, SYNC, TRK to AGND | –0.3 | 5.5 | ||
STATUS to AGND | –0.3 | VOUT + 0.3 | ||
RT to AGND | –0.3 | 2.5 | ||
PGND to AGND | –0.3 | 0.3 | ||
Output(2) | VCC to AGND | –0.3 | 5.8(3) | V |
HO to SW (50 ns) | –1 | |||
LO to PGND (50 ns) | –1 | |||
VREF, SS, COMP to AGND(4) | –0.3 | 5.5 | ||
Operating junction temperature, TJ(5) | –40 | 150 | °C | |
Storage temperature, TSTG | –55 | 150 |