JAJSMA8A july 2021 – august 2023 LM5157
PRODUCTION DATA
Table 9-2 shows a recommended list of materials for this typical application.
REFERENCE DESIGNATOR | QTY. | SPECIFICATION | MANUFACTURER(1) | PART NUMBER |
---|---|---|---|---|
RT | 1 | RES, 9.53 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06039K53FKEA |
RFBT | 1 | RES, 49.9 k, 1%, 0.1 W, 0603 | Yageo America | RC0603FR-0749K9L |
RFBB | 1 | RES, 4.53 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06034K53FKEA |
LM | 1 | Inductor, Shielded, Composite, 1.5 μH, 14 A, 0.01052 Ω, AEC-Q200 Grade 1, SMD | Coilcraft | XEL6030-152MEB |
COUT1 | 6 | CAP, CERM, 4.7 µF, 50 V, ±10%, X7R, 1210 | TDK | C3225X7R1H475K250AB |
COUT2 (Bulk) | 2 | CAP, Aluminum Polymer, 100 µF, 50 V, ±20%, 0.025 Ω, AEC-Q200 Grade 2, D10xL10mm SMD | Chemi-Con | HHXB500ARA101MJA0G |
CIN1 | 4 | CAP, CERM, 10 µF, 50 V, ±10%, X7R, 1210 | MuRata | GRM32ER71H106KA12L |
CIN2 (Bulk) | 1 | CAP, AL, 22 uF, 100 V, ±20%, 1.3 Ω, AEC-Q200 Grade 2, SMD | Panasonic | EEE-FK2A220P |
D1 | 1 | Diode, Schottky, 45 V, 10 A, AEC-Q101, CFP15 | Nexperia | PMEG045V100EPDAZ |
RCOMP | 1 | RES, 2.61 k, 1%, 0.1 W, 0603 | Yageo America | RC0603FR-072K61L |
CCOMP | 1 | CAP, CERM, 0.01 μF, 50 V, ±10%, X7R, 0603 | Kemet | C0603X103K5RACTU |
CHF | 1 | CAP, CERM, 100 pF, 50 V, ±5%, C0G/NP0, AEC-Q200 Grade 0, 0603 | TDK | CGA3E2NP01H101J080AA |
RUVLOT | 1 | RES, 61.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060361K9FKEA |
RUVLOB | 1 | RES, 71.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060371K5FKEA |
RUVLOS | 1 | RES, 0, 5%, 0.1 W, 0603 | Yageo America | RC0603JR-070RL |
CSS | 1 | CAP, CERM, 0.022 μF, 50 V, ±10%, X7R, 0603 | Kemet | C0603X223K5RACTU |
RBIAS | 1 | RES, 0, 5%, 0.1 W, 0603 | Yageo America | RC0603JR-070RL |
CBIAS | 1 | CAP, CERM, 0.1 μF, 100 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | MuRata | GCJ188R72A104KA01D |
CVCC | 1 | CAP, CERM, 1 µF, 16 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E1X7R1C105K080AC |
RVCC | 1 | RES, 5.1, 5%, 0.1 W, 0603 | Yageo America | RC0603JR-075R1L |
RPG | 1 | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603100KFKEA |
RMODE | 1 | RES, 0, 5%, 0.1 W, 0603 | Yageo America | RC0603JR-070RL |