JAJSL18 October 2021 LM5158 , LM51581
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VSUPPLY | Boost converter input (when BIAS ≥ 3.2 V) | 1.5 | 60 | V | |
VLOAD | Boost converter output | VSUPPLY | 83(2) | V | |
VBIAS | BIAS input(3) | 3.2 | 60 | V | |
VUVLO | UVLO input | 0 | 60 | V | |
VFB | FB input | 0 | 4.0 | V | |
ISW | Switch current | 0 | See note(4) | A | |
fSW | Typical switching frequency | 100 | 2200 | kHz | |
fSYNC | Synchronization pulse frequency | 100 | 2200 | kHz | |
TJ | Operating junction temperature | –40 | 125 | °C |