SUPPLY CURRENT |
ISD |
Input shutdown current |
VIN = 24 V, VEN/UVLO = 0 V |
|
50 |
90.7 |
µA |
IOP |
Input operating current |
VIN = 24 V, VFB = 3 V, non-switching |
|
2.3 |
2.84 |
mA |
VCC SUPPLY |
VCC |
Bias regulator output |
VIN = 24 V, ICC = 20 mA |
6.47 |
7.5 |
8.52 |
V |
VCC |
Bias regulator current limit |
VIN = 24 V |
30 |
|
|
mA |
VCC(UV) |
VCC undervoltage threshold |
VVCC rising |
|
3.98 |
4.1 |
V |
VCC(HYS) |
VCC undervoltage hysteresis |
VVCC falling |
|
185 |
|
mV |
VCC(LDO) |
VIN – VCC dropout voltage |
VIN = 4.5 V, IVCC = 20 mA |
|
165 |
260 |
mV |
HIGH-SIDE FET |
RDS(ON) |
High-side on-state resistance |
VBST – VSW = 7 V, ISW = 1 A |
|
0.29 |
|
Ω |
BST(UV) |
Bootstrap gate drive UV |
VBST – VSW rising |
|
2.93 |
3.6 |
V |
BST(HYS) |
Gate drive UV hysteresis |
VBST – VSW falling |
|
200 |
|
mV |
LOW-SIDE FET |
RDS(ON) |
Low-side on-state resistance |
ISW = 1 A |
|
0.13 |
|
Ω |
HIGH-SIDE CURRENT LIMIT |
ILIM(HS) |
High-side current limit threshold |
|
2.125 |
2.5 |
2.875 |
A |
TRES |
Current limit response time |
ILIM(HS) threshold detect to FET turnoff |
|
100 |
|
ns |
TOFF1 |
Current limit forced off-time |
VFB = 0 V, VIN = 65 V |
17.31 |
29 |
39.8 |
µs |
TOFF2 |
Current limit forced off-time |
VFB = 1 V, VIN = 24 V |
2.18 |
3.5 |
5.12 |
µs |
LOW-SIDE CURRENT LIMIT |
ISOURCE(LS) |
Sourcing current limit |
|
1.9 |
2.5 |
3 |
A |
ISINK(LS) |
Sinking current limit |
|
|
5.4 |
|
A |
DIODE EMULATION |
VFPWM(LOW) |
FPWM input logic low |
VIN = 24 V |
|
|
1 |
V |
VFPWM(HIGH) |
FPWM input logic high |
VIN = 24 V |
3 |
|
|
V |
IZX |
Zero cross detect current |
FPWM = AGND (diode emulation) |
|
0 |
|
mA |
REGULATION COMPARATOR |
VREF |
FB regulation level |
VIN = 24 V |
1.977 |
2 |
2.017 |
V |
I(Bias) |
FB input bias current |
VIN = 24 V |
|
|
100 |
nA |
ERROR CORRECTION AMPLIFIER and SOFT START |
GM |
Error amp transconductance |
VFB = VREF ± 10 mV |
|
105 |
|
µA/V |
IEA(Source) |
Error amp source current |
VFB = 1 V, VSS = 1 V |
7.62 |
10.2 |
12.51 |
µA |
IEA(Sink) |
Error amp sink current |
VFB = 5 V, VSS = 2.25 V |
7.46 |
10 |
12.2 |
µA |
V(SS-FB) |
VSS – VFB clamp voltage |
VFB = 1.75 V, CSS= 1 nF |
|
135 |
|
mV |
ISS |
Soft-start charging current |
VSS = 0.5 V |
7.63 |
10.2 |
12.5 |
µA |
ENABLE/UVLO |
VUVLO(TH) |
UVLO threshold |
VEN/UVLO rising |
1.213 |
1.24 |
1.277 |
V |
IUVLO(HYS) |
UVLO hysteresis current |
VEN/UVLO = 1.4 V |
15 |
20 |
25 |
µA |
VSD(TH) |
Shutdown mode threshold |
VEN/UVLO falling |
0.28 |
0.35 |
|
V |
VSD(HYS) |
Shutdown threshold hysteresis |
VEN/UVLO rising |
|
47 |
|
mV |
THERMAL SHUTDOWN |
TSD |
Thermal shutdown threshold |
|
|
175 |
|
°C |
TSD(HYS) |
Thermal shutdown hysteresis |
|
|
20 |
|
°C |