9.2.1.1 Design Requirements
Table 4 summarizes the operating parameters:
Table 4. Design Parameters
DESIGN PARAMETER |
EXAMPLE VALUE |
Input voltage range |
10 V to 65 V |
Output |
5 V |
Load current |
1.5 A |
Nominal switching frequency |
300 kHz |
Light-load operating mode |
CCM, FPWM = VCC |