7.1 Absolute Maximum Ratings
Over the recommended operating junction temperature of –40°C to 125°C (unless otherwise noted).(1)(2)
|
MIN |
MAX |
UNIT |
Input voltages |
VIN to AGND |
–0.3 |
70 |
V |
EN/UVLO to AGND |
–0.3 |
70 |
RON to AGND |
–0.3 |
70 |
BST to AGND |
–0.3 |
84 |
VCC to AGND |
–0.3 |
14 |
FPWM to AGND |
–0.3 |
14 |
SS to AGND |
–0.3 |
7 |
FB to AGND |
–0.3 |
7 |
Output voltages |
BST to SW |
–0.3 |
14 |
V |
BST to VCC |
|
70 |
SW to AGND |
–1.5 |
70 |
SW to AGND (20-ns transient) |
–3 |
|
Operating junction temperature, TJ(3) |
|
–40 |
150 |
°C |
Storage temperature, Tstg |
|
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, contact the Texas Instruments Sales Office/ Distributors for availability and specifications.
(3) High junction temperatures degrade operating lifetimes. Operating lifetime is derated for junction temperatures greater than 125°C.