JAJSI29A October 2019 – April 2024 LM5163
PRODUCTION DATA
EN/UVLO provides ON and OFF control for the LM5163. When VEN/UVLO is below approximately 1.1 V, the device is in shutdown mode. Both the internal linear regulator and the switching regulator are off. The quiescent current in shutdown mode drops to 3 µA at VIN = 24 V. The LM5163 also employs internal bias rail undervoltage protection. If the internal bias supply voltage is below the UV threshold, the regulator remains off.