JAJSCV6B December 2016 – June 2017 LM5166
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN, EN to GND | –0.3 | 68 | V | |
SW to GND | –0.7 | VVIN + 0.3 | V | |
20-ns transient | –3 | |||
PGOOD, VOUT(3) to GND | –0.3 | 16 | V | |
HYS to GND | –0.3 | 7 | V | |
ILIM, SS, RT, FB(4) to GND | –0.3 | 3.6 | V | |
Maximum junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltages | VIN | 3 | 65 | V | |
EN | –0.3 | 65 | |||
PGOOD | –0.3 | 12 | |||
HYS | –0.3 | 5.5 | |||
Output current | IOUT | 0 | 500 | mA | |
Temperature | Operating junction temperature | –40 | 150 | °C |
THERMAL METRIC(1) | LM5166 | UNIT | |
---|---|---|---|
DRC (VSON) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 49.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 57.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 26.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 23.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4.8 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IQ-SD | VIN DC supply current, shutdown | VEN = 0 V, TJ = 25°C | 4 | 6 | µA | |
IQ-SLEEP | VIN DC supply current, no load | VFB = 1.5 V, TJ = 25°C | 9.7 | 15 | µA | |
IQ-SLEEP-VINMAX | VIN DC supply current, no load | VFB = 1.5 V, VVIN = 65 V, TJ = 25°C | 10 | 15 | µA | |
IQ-ACTIVE-PFM | VIN DC supply current, active | PFM mode, RRT = 0 Ω, RSS = 100 kΩ | 205 | µA | ||
IQ-ACTIVE-COT | VIN DC supply current, active | COT mode, RRT = RSS = 100 kΩ | 320 | µA | ||
POWER SWITCHES | ||||||
RDSON1 | High-side MOSFET RDS(on) | ISW = –100 mA | 0.93 | Ω | ||
RDSON2 | Low-side MOSFET RDS(on) | ISW = 100 mA | 0.48 | Ω | ||
CURRENT LIMITING | ||||||
IHS_LIM1 | High-side peak current limit threshold | See Table 3 | 1125 | 1250 | 1375 | mA |
IHS_LIM2 | 675 | 750 | 825 | |||
IHS_LIM3 | 440 | 500 | 560 | |||
ILS_LIM1 | Low-side valley current limit threshold | See Table 3 | 415 | mA | ||
ILS_LIM2 | 315 | |||||
REGULATION COMPARATOR | ||||||
VVOUT5 | VOUT 5-V DC setpoint | LM5166X | 4.9 | 5.0 | 5.1 | V |
VVOUT3.3 | VOUT 3.3-V DC setpoint | LM5166Y | 3.23 | 3.3 | 3.37 | V |
IVOUT | VOUT pin input current | VVOUT = 5 V, LM5166X | 7 | µA | ||
VVOUT = 3.3 V, LM5166Y | 3.8 | |||||
VFB1 | Lower FB regulation threshold (PFM and COT) |
Adjustable VOUT version | 1.208 | 1.223 | 1.238 | V |
VFB2 | Upper FB regulation threshold (PFM) | 1.218 | 1.233 | 1.248 | V | |
IFB | FB pin input bias current | VFB = 1 V | 25 | nA | ||
FBHYS-PFM | FB comparator PFM hysteresis | PFM mode | 10 | mV | ||
FBHYS-COT | FB comparator dropout hysteresis | COT mode | 4 | mV | ||
FBLINE-REG | FB threshold variation over line | VVIN = 3 V to 65 V | 0.005 | %/V | ||
VOUTLINE-REG | VOUT threshold variation over line | LM5166X, VVIN = 6 V to 65 V LM5166Y, VVIN = 4.5 V to 65 V |
0.005 | %/V | ||
POWER GOOD | ||||||
UVTRISING | PGOOD comparator | VFB rising relative to VFB1 threshold | 94% | |||
UVTFALLING | VFB falling relative to VFB1 threshold | 87% | ||||
RPGOOD | PGOOD on-resistance | VFB = 1 V | 80 | 200 | Ω | |
VINMIN-PGOOD | Minimum required VIN for valid PGOOD | VVIN falling IPGOOD = 0.1 mA, VPGOOD < 0.5 V |
1.2 | 1.65 | V | |
IPGOOD | PGOOD off-state leakage | VFB = 1.2 V, VPGOOD = 5.5 V | 10 | 100 | nA | |
ENABLE / UVLO | ||||||
VIN-ON | Turnon threshold | VVIN rising | 2.60 | 2.75 | 2.95 | V |
VIN-OFF | Turnoff threshold | VVIN falling | 2.35 | 2.45 | 2.60 | V |
VEN-ON | EN turnon threshold | VEN rising | 1.163 | 1.22 | 1.276 | V |
VEN-OFF | EN turnoff threshold | VEN falling | 1.109 | 1.144 | 1.178 | V |
VEN-HYS | EN hysteresis | 76 | mV | |||
VEN-SD | EN shutdown threshold | VEN falling | 0.3 | 0.6 | V | |
RHYS | HYS on-resistance | VEN = 1 V | 80 | 200 | Ω | |
IHYS | HYS off-state leakage | VEN = 1.5 V, VHYS = 5.5 V | 10 | 100 | nA | |
SOFT-START | ||||||
ISS | Soft-start charging current | VSS = 1 V | 10 | µA | ||
TSS-INT | Soft-start rise time | SS floating | 900 | µs | ||
THERMAL SHUTDOWN | ||||||
TJ-SD | Thermal shutdown threshold | 170 | °C | |||
TJ-SD-HYS | Thermal shutdown hysteresis | 10 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TON-MIN | Minimum on-time | 180 | ns | |||
TON1 | On-time | 16 kΩ from RT to GND | 280 | ns | ||
TON2 | On-time | 75 kΩ from RT to GND | 1150 | ns |
See schematic, Figure 52 |
LF = 150 µH COUT = 47 µF |
FSW(nom) = 100 kHz RRT = 309 kΩ |
See schematic, Figure 70 |
LF = 4.7 µH COUT = 47 µF |
FSW(nom) = 600 kHz RRT = 0 Ω |
RRT = 100 kΩ |
VVIN = 65 V |
Time Scale: 20 ms/Div CH1: VSW, 5 V/Div |
CH2: VOUT, 50 mV/Div CH4: IL, 200 mA/Div |
Time Scale: 2 ms/Div CH1: VIN, 2 V/Div |
CH2: VOUT, 1 V/Div CH4: IL, 200 mA/Div |
Time Scale: 20 ms/Div CH1: VSW, 5 V/Div |
CH2: VOUT, 50 mV/Div CH4: IL, 400 mA/Div |
Time Scale: 2 ms/Div CH1: VIN, 2 V/Div |
CH2: VOUT, 1 V/Div CH4: IL, 400 mA/Div |
Time Scale: 50 ms/Div CH1: VSW, 5 V/Div |
CH2: VOUT, 50 mV/Div CH4: IL, 400 mA/Div |
See schematic, Figure 63 |
LF = 47 µH COUT = 47 µF |
FSW(nom) = 200 kHz RRT = 100 kΩ |
See schematic, Figure 77 |
LF = 22 µH COUT = 200 µF |
FSW(nom) = 100 kHz RRT = 0 Ω |
RRT = 100 kΩ |
LM5166X |
Time Scale: 10 µs/Div CH1: VSW, 5 V/Div |
CH2: VOUT, 50 mV/Div CH4: IL, 200 mA/Div |
Time Scale: 100 µs/Div CH1: VSW, 4 V/Div |
CH4: IL, 200 mA/Div |
Time Scale: 10 µs/Div CH1: VSW, 5 V/Div |
CH2: VOUT, 100 mV/Div CH4: IL, 400 mA/Div |
Time Scale: 20 µs/Div CH1: VSW, 4 V/Div |
CH4: IL, 400 mA/Div |
Time Scale: 20 µs/Div CH1: VSW, 5 V/Div |
CH2: VOUT, 100 mV/Div CH4: IL, 400 mA/Div |