JAJSNC5A April 2023 – July 2024 LM5171-Q1
ADVANCE INFORMATION
In LM5171-Q1, I2C communication is available when the UVLO pin is > 1.5V and the configuration is complete. VDD pin voltage falling below 4.5V VDDUV disables the communication, but as long as it stays above 2.5V (the lower threshold), it does not require reconfiguring to enter the I2C communication when VDD goes out of VDDUV.