JAJSNC5A April 2023 – July 2024 LM5171-Q1
ADVANCE INFORMATION
Figure 6-2 shows the external and internal configuration for the HV1 and HV2 pins. Both pins are rated at 85VDC. For independent channel operation, the HV1 and HV2 must be directly connected to the HV-port voltage rails for each channel, respectively, which are not necessarily the same HV-port. When operating in parallel dual phase configuration to support high power, the two HV pins can be tied together and connect to the same HV-port. As shown in Figure 6-2, a small RC filter like 10Ω and 0.1µF can be applied at these two pins to bypass high frequency noises.