SNVSCL2 December 2024 LM51770
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||||
Shutdown current into VIN | V(VIN) = 12 V, V(BIAS) = 0 V V(EN) = 0 V | TJ = 25°C | 2.8 | 4 | µA | |||
TJ = –40°C to 125°C | 2.8 | 5 | µA | |||||
Shutdown current into VIN | V(VIN) = 78 V, V(BIAS) = 0 V V(EN) = 0 V | TJ = 25°C | 4 | 5.5 | µA | |||
TJ = –40°C to 125°C | 4 | 8 | µA | |||||
Stand-by current into VIN | V(VIN) = 78 V, V(BIAS) = 0 V; 0.7V > V(EN) ≤ 1.25 V | TJ = 25°C | 60 | 80 | µA | |||
TJ = –40°C to 125°C | 60 | 100 | µA | |||||
Shutdown current into BIAS | V(VIN) = 0 V, V(EN) = 0 V | TJ = 25°C | 2.8 | 4 | µA | |||
TJ = –40°C to 125°C | 2.8 | 5 | µA | |||||
Shutdown current into BIAS | V(BIAS) = 42 V, V(VIN) = 0 V, V(EN) = 0 V | TJ = 25°C | 3.5 | 5.5 | µA | |||
TJ = –40°C to 125°C | 3.5 | 7 | µA | |||||
Quiescent current into BIAS | V(EN) = 3.3 V, V(FB) > 1 V, uSleep disabled | TJ = 25°C | 1.8 | 2.5 | mA | |||
TJ = –40°C to 125°C | 1.8 | 2.6 | mA | |||||
Quiescent current into BIAS | V(EN) = 3.3 V, V(FB) > 1 V, uSleep enabled | TJ = 25°C | 60 | 80 | µA | |||
TJ = –40°C to 125°C | 60 | 90 | µA | |||||
IIL | Low-level input current (EN/UVLO) | V(EN/UVLO) ≤ 0.55 V |
±0.01 | ±0.1 | µA | |||
VCC REGULATOR | ||||||||
VCC regulation | VBIAS 12.0 V ,I(VCC) = 20 mA | 4.75 | 5 | 5.25 | V | |||
VVIN 12.0 V ,I(VCC) = 20 mA | 4.75 | 5 | 5.25 | V | ||||
VCC line regulation | I(VCC) = 1 mA | V(VIN) =3.5V V(BIAS) = 6.7 V to 42 V | ±1 | % | ||||
V(BIAS) =0 V V(VIN) = 6.7 V to 78 V | ±1 | % | ||||||
BIAS LDO dropout load regulation | V(BIAS)= 6.7V, V(VIN) = 3.5 V, | I(VCC) = 1 mA to 200 mA | 65 | 120 | mV | |||
VBIAS = 3.5V, V(VIN) = 2.8 V, I(VCC) = 35 mA | 200 | mV | ||||||
VIN LDO dropout load regulation | V(BIAS)= 0V, V(VIN) = 6.7V, | I(VCC) = 1 mA to 175 mA | 65 | 120 | mV | |||
V(BIAS)= 0V, V(VIN) = 3.5V, I(VCC) = 15 mA | 100 | 200 | mV | |||||
VCC UVLO delay | VCC rising | 6 | us | |||||
VCC sourcing current limit | VCC ≥ 4.5 V | V(BIAS)= 0V, V(VIN) = 12 V, | 200 | mA | ||||
V(VIN) = 3.5 V, | 200 | mA | ||||||
VT+(VCC) | Positive going threshold | V(VCC) rising | 3.4 | 3.45 | 3.5 | V | ||
VT-(VCC) | Negative going threshold | V(VCC) falling | 3.2 | 3.25 | 3.3 | V | ||
VT+(VCC,SUP) | Positive going threshold for LDO switch-over | 6.35 | 6.5 | 6.7 | V | |||
Vhyst(VCC,SUP) | LDO switch-over hysteresis | 60 | mV | |||||
ENABLE | ||||||||
VT+(EN) | Enable positive-going threshold | EN rising | 0.47 | 0.63 | 0.8 | V | ||
VT-(EN) | Enable negative-going threshold | EN falling | 0.45 | 0.6 | 0.75 | V | ||
Vhyst(EN) | Enable threshold hysteresis | EN falling | 20 | 100 | mV | |||
td(EN) | Shutdown delay time | 14 | 20 | us | ||||
UVLO | ||||||||
VDET positive-going threshold | V(VIN) rising | 3.3 | 3.4 | 3.55 | V | |||
VDET negative-going threshold | V(VIN) falling | 2.6 | 2.7 | 2.85 | V | |||
VT+(UVLO) | UVLO positive-going threshold | V(EN/UVLO) rising | 1.22 | 1.25 | 1.28 | V | ||
VT-(UVLO) | UVLO negative-going threshold | V(EN/UVLO) falling | 1.17 | 1.2 | 1.23 | V | ||
IUVLO | UVLO hysteresis sinking current | 0.7 V ≤ V(EN/UVLO) < 1.22 V | 4 | 5 | 6 | µA | ||
Enable time to start switching | VCC = 5V, VT+(UVLO) > 1.3V | 95 | 100 | us | ||||
td(UVLO) | UVLO and VDET detection delay time | V(EN/UVLO) falling; V(VDET) falling | 25.5 | 30 | 34.5 | µs | ||
SYNC | ||||||||
VT+(SYNC) | Sync input positive going threshold | 1.19 | V | |||||
VT-(SYNC) | Sync input negative going threshold | 0.41 | V | |||||
Sync activity detection frequency | 99 | kHz | ||||||
td(Det,Sync) | Sync activity detection delay | referred to f(SYNC) | 3 | cycles | ||||
Sync PLL lock time | referred to f(SYNC) | until f(SYNC) - 5% < f(sw) < f(SYNC) + 5% | 10 | cycles | ||||
SOFT-START | ||||||||
I(SS) | Soft-start current | 8.9 | 10 | 11 | uA | |||
SS pull-down switch RDS(on) |
V(SS) = 1 V | 23 | 40 | Ω | ||||
td(DISCH;SS) | SS Pin discharge time | Time from internal SS discharge until the soft-start current can charge the pin again | 500 | µs | ||||
V(SS,clamp) | Clamp Voltage for SS pin | 3 | 5 | 5.25 | V | |||
PULSE WIDTH MODULATION | ||||||||
Switching frequency | RRT = 16.2 kΩ | 1600 | 1800 | 2000 | kHz | |||
Switching frequency | RRT = 316 kΩ | 90 | 100 | 110 | kHz | |||
Minimum controllable on-time | fPWM, RRT = 16.2 kΩ, positive inductor current | Boost Mode | 88 | ns | ||||
Buck Mode | 128 | ns | ||||||
Minimum controllable off-time | Boost Mode | 152 | ns | |||||
Buck Mode | 148 | ns | ||||||
RT regulation voltage | 0.75 | V | ||||||
RT regulation voltage | 0.7 | 0.75 | 0.8 | V | ||||
SPREAD SPECTRUM | ||||||||
Switching frequency modulation range | upper limit | 7.8 | % | |||||
lower limit | –7.8 | % | ||||||
VOUT TRACKING | ||||||||
VT+(DTRK) | DTRK positive-going threshold | V(DTRK) rising | 1.19 | V | ||||
VT-(DTRK) | DTRK negative-going threshold | V(DTRK) falling | 0.41 | V | ||||
td(Det,DTRK) | DTRK activity detection delay | referred to f(DTRK) | 3 | cycles | ||||
fc(LPF) | Corner frequency of internal low pass | 35 | kHz | |||||
V(REF)voltage offset error | f(DTRK) = 500kHz, duty = 50% | ±10 | mV | |||||
MODE SELECTION | ||||||||
VT+(MODE) | Mode input positive going threshold | 1.19 | V | |||||
VT-(MODE) | Mode input negative going threshold | 0.41 | V | |||||
CURRENT SENSE | ||||||||
Positive peak current limit threshold | 42.5 | 50 | 57.5 | mV | ||||
TJ = 25°C to 85°C | 43.9 | 50 | 54.1 | mV | ||||
Negative peak current limit threshold | -57.5 | -50 | -42.5 | mV | ||||
TJ = 25°C to 85°C | -56.3 | -50 | -42.9 | mV | ||||
PSM entry threshold | PSM ENTRY = 10 % | 1.2 | 5.0 | 9.2 | mV | |||
PSM ENTRY = 15 % | 3.4 | 7.5 | 11.9 | mV | ||||
Peak current limit threshold part to part matching | ±10 | % | ||||||
TJ = 25°C to 85°C | ±8.5 | % | ||||||
CURRENT MONITOR/LIMITER | ||||||||
Current sense amplifier transconductance | IMON_LIMITER_EN = 0b0 | 0 mV ≤ ΔV(ISNS) ≤ 50 mV | 0.9 | 1 | 1.1 | mS | ||
Offset voltage (1) | IMON_LIMITER_EN = 0b0 | TJ= 25℃ | ±1 | mV | ||||
Current sense amplifier bandwidth | 1 | 2 | MHz | |||||
Output current IMONOUT | IMON_LIMITER_EN = 0b0, TJ=-40°C to 125°C | ΔV(IMON) = 45 mV | 39 | 45 | 49.5 | µA | ||
ΔV(IMON) = 5 mV | 1 | 5 | 8.1 | µA | ||||
Current sense amplifier transconductance | IMON_LIMITER_EN = 0b1 | 170 | 200 | 220 | µS | |||
ΔV(ISNS) | Current sense offset and threshold voltage | IMON_LIMITER_EN = 0b1 | TJ= 25℃ | 49 | 50 | 51.7 | mV | |
ISNS pin input bias currents | ISNSP = ISNSN = 12 V | 80 | 115 | µA | ||||
IMONOUT negative output headroom | V(BIAS) > 6.5V; I(IMONOUT ) = I(IMONOUT ) x 0.975 at V(IMONOUT) = 1V | ΔV = 50mV ,referred to VCC | 300 | 500 | mV | |||
ΔV = –50mV, referred to GND | 300 | 500 | mV | |||||
VT+(DIS,IMON) | Positive going threshold to disable IMON | referred to VCC | 55 | 65 | 75 | % | ||
HICCUP MODE PROTECTION | ||||||||
Hiccup mode on time | 1 | ms | ||||||
Hiccup mode off time | 24 | ms | ||||||
ERROR AMPLIFIER | ||||||||
VREF | FB reference Voltage | FB reference | 0.99 | 1 | 1.01 | V | ||
FB reference Voltage | forced V(SS) = 0.95 V | 0.92 | 0.95 | 0.98 | V | |||
FB pin leakage current | V(FB) = 1 V | 60 | nA | |||||
Transconductance | 600 | µS | ||||||
Output resistance | 13 | 96 | MΩ | |||||
COMP sourcing current | 65 | 150 | uA | |||||
COMP sinking current | 65 | 150 | uA | |||||
COMP clamp voltage | V(FB) = 990 mV | 1.2 | 1.25 | 1.3 | V | |||
COMP clamp voltage | V(FB) = 1.01 V | 0.225 | 0.240 | 0.255 | V | |||
Unity gain bandwidth | 4.5 | MHz | ||||||
OVP | ||||||||
VT+(OVP) | Over-voltage rising threshold | FB rising reference to VREF | 107 | 110 | 115 | % | ||
VT-(OVP) | Over-voltage falling threshold | FB falling reference to VREF | 101 | 105 | 109 | % | ||
Over-voltage de-glitch time | 9 | 10 | 12.5 | µs | ||||
VT+(OVP2) | Over-voltage 2 rising threshold | V(VOUT) rising | 80.5 | 83.5 | 86 | V | ||
Over-voltage 2 typical programming range | V(VOUT) rising | 3.33 | 83.5 | V | ||||
VT+(IVP) | Over-voltage rising threshold | V(VIN) rising | 80.5 | 86 | V | |||
nFLT | ||||||||
nFLT pull-down switch on resistance | 1mA sinking | 100 | Ω | |||||
Power good positive going threshold | FB rising (reference to VREF) | 95 | % | |||||
Power good negative going threshold | FB falling (reference to VREF) | 90 | % | |||||
nFLT off-state leakage | V(nFLT)=5V | 100 | nA | |||||
td(nFLT-PIN) | nFLT pin reaction time | Measured from a fault event until nFLT goes low | 37 | µs | ||||
MOSFET DRIVER | ||||||||
tr | Rise time | HG1, HG2, LG1, LG2 | CG = 3.3nF | 12 | ns | |||
tf | Fall time | HG1, HG2, LG1, LG2 | CG = 3.3nF | 12 | ns | |||
tt | Dead-time | HOx from High to Low and LOx from Low to High | R(RT) = 16.2 kΩ | 19 | ns | |||
HOx from Low to High and LOx from High to Low | 36 | ns | ||||||
HOx from High to Low and LOx from Low to High | R(RT) = 316 k Ω | 26 | ns | |||||
HOx from Low to High and LOx from High to Low | 44 | ns | ||||||
Gate driver low side PMOS on-resistance | LO1, LO2 | I(test) = 200 mA | 1.6 | Ω | ||||
Gate driver high side PMOS on-resistance | HO1, HO2 | I(test) = 200 mA | 1.3 | Ω | ||||
Gate driver low side NMOS on-resistance | LO1, LO2 | I(test) = 200 mA | 0.6 | Ω | ||||
Gate driver high side NMOS on-resistance | HO1, HO2 | I(test) = 200 mA | 0.7 | Ω | ||||
VTH- (BST_UV) | Negative going boot-strap | V(HBx) - V(SWx) falling | 2.4 | 2.8 | 3.1 | V | ||
VTH+ (BST_UV) | Positive going boot-strap | V(HBx) - V(SWx) rising | 2.6 | 3 | 3.35 | V | ||
VTH+ (BST_OV) | Positive going boot-strap over-voltage threshold | Positive going boot-strap over-voltage threshold | V(HBx) - V(SWx) rising, I(HBx)=25uA | 4.8 | 5.5 | 6.3 | V | |
VTH (GATEOUT) | Low/High Side Gate driver output switching detection | referenced to VCC | 37 | % | ||||
referenced to V(HBx) - V(SWx) | 37 | % | ||||||
THERMAL SHUTDOWN | ||||||||
TT+J | Thermal shutdown threshold | Thermal shutdown threshold | TJ rising | 164 | °C | |||
Thermal shutdown hysteresis | Thermal shutdown hysteresis | 15 | °C | |||||
R2D INTERFACE | ||||||||
Internal reference resistor | 31.77 | 33 | 34.23 | kΩ | ||||
RCFG | External selection resistor resistance | R2D setting #0 | 0 | 0.1 | kΩ | |||
R2D setting #1 | 0.49567 | 0.511 | 0.52633 | kΩ | ||||
R2D setting #2 | 1.1155 | 1.15 | 1.1845 | kΩ | ||||
R2D setting #3 | 1.8139 | 1.87 | 1.9261 | kΩ | ||||
R2D setting #4 | 2.6578 | 2.74 | 2.8222 | kΩ | ||||
R2D setting #5 | 3.7151 | 3.83 | 3.9449 | kΩ | ||||
R2D setting #6 | 4.9567 | 5.11 | 5.2633 | kΩ | ||||
R2D setting #7 | 6.2953 | 6.49 | 6.6847 | kΩ | ||||
R2D setting #8 | 8.0025 | 8.25 | 8.4975 | kΩ | ||||
R2D setting #9 | 10.185 | 10.5 | 10.815 | kΩ | ||||
R2D setting #10 | 12.901 | 13.3 | 13.699 | kΩ | ||||
R2D setting #11 | 15.714 | 16.2 | 16.686 | kΩ | ||||
R2D setting #12 | 19.885 | 20.5 | 21.115 | kΩ | ||||
R2D setting #13 | 24.153 | 24.9 | 25.647 | kΩ | ||||
R2D setting #14 | 29.197 | 30.1 | 31.003 | kΩ | ||||
R2D setting #15 | 35.405 | 36.5 | 37.595 | kΩ |