JAJSRI9B October 2023 – June 2024 LM51772
PRODUCTION DATA
The LM51772 features a VCC1 regulator which provides an LDO output for auxiliary use in the system. VCC1 gets directly supplied by VIN pin. In most applications the output is used to supply the I2C controller device which sends data to the LM51772. You can find a drawing for this application below.
To ensure the power sequence of such a system can be met the VCC1 starts-up when the device is entering the standby mode. See a typical power up sequence below.
The VCC1 regulator provides high DC accuracy at light load condition to support a use as a reference voltage for external circuits e.g. a comparator or operational amplifier.
The VCC1 is enabled/disabled via R2D or the I2C interface . Therefore the start-up of VCC1 is gated by the R2D readout.