JAJSRI9B October 2023 – June 2024 LM51772
PRODUCTION DATA
The VDET features an internal UVLO for the device. The comparator output goes directly to the digital main logic to enable disable the converter operation.
The rising and falling threshold can be programmed via the VDET_RISE, VDET_FALL register field. The VDET_EN register field enables or disables the function.
For seamless functionality is recommended to change the programmable VDET parameters in the CONV_OFF state.
If the programming for the VDET thresholds changes, make sure to disable the block via the EN_VDET register field first. Change the threshold register(s) and activated the VDET block again by setting EN_VDET to 0b1