JAJSFS7B July 2018 – February 2019 LM5180-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
The LM5180-Q1 has an external bias supply feature that reduces input quiescent current and increases efficiency. When the voltage at SS/BIAS exceeds a rising threshold of 5.9 V, bias power for the internal LDO regulator can be derived from an external voltage source or from a transformer auxiliary winding as shown in Figure 4. With a bias supply connected, the LM5180-Q1 then uses its internal soft-start ramp to control the primary current during start-up.
When using a transformer auxiliary winding for bias power, the total leakage current related to DBIAS1 and DBIAS2 should be less than 1 µA across the full operating temperature range.