JAJSFS7B July 2018 – February 2019 LM5180-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
The required input, output, and performance parameters for this application example are shown in Table 3.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady state) | 9.5 V to 65 V |
Output 1 voltage and current | 15 V, 0.2 A |
Output 2 voltage and current | –7.7 V, –0.2 A |
Input UVLO thresholds | 9 V on, 7 V off |
Output voltage regulation | ±2% |
The target full-load efficiency of this LM5180-Q1 design is 88% based on a nominal input voltage of 24 V and isolated output voltages of 15 V and –7.7 V sharing a common return. The selected flyback converter components are cited in Table 4, including multi-winding flyback transformer, input and output capacitors, rectifying diodes and flyback converter IC.
REF DES | QTY | SPECIFICATION | VENDOR | PART NUMBER |
---|---|---|---|---|
CIN | 1 | 4.7 µF, 100 V, X7S, 1210, ceramic, AEC-Q200 | TDK | CGA6M3X7S2A475K200AB |
Murata | GCM32DC72A475ME01 | |||
Taiyo Yuden | HMK325C7475MMHPE | |||
COUT1 | 1 | 22 µF, 25 V, X7R, 1210, ceramic, AEC-Q200 | TDK | CGA6P3X7R1E226M |
Murata | GCM32EC71E226KE36 | |||
Taiyo Yuden | TMK325B7226KMHT | |||
COUT2 | 1 | 47 µF, 10 V, X7S, 1210, ceramic, AEC-Q200 | Murata | GCM32EC71H106KA03 |
DFLY1 | 1 | Switching diode, fast recovery, 200 V, 1 A, SOD-123 | DFLU1200-7 | Diodes Inc. |
DFLY2 | 1 | Schottky diode, 100 V, 1 A, PowerDI-123, AEC-Q101 | DFLS1100Q-7 | Diodes Inc. |
DCLAMP | 1 | Zener, 24 V, 1 W, PowerDI-123, AEC-Q101 | DFLZ24Q-7 | Diodes Inc. |
DF | 1 | Switching diode, 75 V, 0.3 A, SOD323, AEC-Q101 | 1N4148WSQ | Diodes Inc. |
DOUT1 | 1 | Zener, 18 V, 5%, SOD523, AEC-Q101 | BZX585-C18 | Nexperia |
DOUT2 | 1 | Zener, 8.2 V, 2%, SOD523, AEC-Q101 | BZX585-B8V2 | Nexperia |
RFB | 1 | 154 kΩ, 1%, 0402 | Std | Std |
RSET | 1 | 12.1 kΩ, 1%, 0402 | Std | Std |
RTC | 1 | 200 kΩ, 1%, 0402 | Std | Std |
RUV1 | 1 | 340 kΩ, 1%, 0603 | Std | Std |
RUV2 | 1 | 68.1 kΩ, 1%, 0402 | Std | Std |
T1 | 1 | 30 µH, 2 A, turns ratio 1 : 1: 0.55, 9 × 10 mm, SMT | Coilcraft | YA8916-BL |
U1 | 1 | LM5180-Q1 PSR flyback converter, AEC-Q100 | Texas Instruments | LM5180QNGURQ1 |