JAJSFS7B July 2018 – February 2019 LM5180-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
LM5180-Q1コンバータには、対象の最終機器に合わせて性能を最適化するオプション機能があるため、絶縁DC/DC電源の実装が簡単になります。出力電圧を1つの抵抗で設定でき、オプションの抵抗を使用するとフライバック・ダイオードの電圧降下の温度係数を打ち消して電圧精度を向上できます。追加機能として、内部的に固定または外部的にプログラム可能なソフトスタート、オプションの高効率用バイアス電源接続、可変ラインUVLO用のヒステリシス付き高精度イネーブル入力、ヒカップ・モード過負荷保護、自動復元機能付きのサーマル・シャットダウン保護機能があります。
LM5180-Q1は車載用AEC-Q100グレード1に認定済みで、8ピン、0.8mmピン・ピッチ、ウェッタブル・フランク付きのWSONパッケージで供給されます。