JAJSFU6C July 2018 – July 2019 LM5180
ADVANCE INFORMATION for pre-production products; subject to change without notice.
The required input, output, and performance parameters for this application example are shown in Table 3.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady state) | 9.5 V to 65 V |
Output 1 voltage and current | 15 V, 0.2 A |
Output 2 voltage and current | –7.7 V, –0.2 A |
Input UVLO thresholds | 9 V on, 7 V off |
Output voltage regulation | ±2% |
The target full-load efficiency of this LM5180 design is 88% based on a nominal input voltage of 24 V and isolated output voltages of 15 V and –7.7 V sharing a common return. The selected flyback converter components are cited in Table 4, including multi-winding flyback transformer, input and output capacitors, rectifying diodes and flyback converter IC.
REF DES | QTY | SPECIFICATION | VENDOR | PART NUMBER |
---|---|---|---|---|
CIN | 1 | 4.7 µF, 100 V, X7S, 1210, ceramic | TDK | C3225X7S2A475M |
Taiyo Yuden | HMK325C7475MN-TE | |||
COUT1 | 1 | 22 µF, 25 V, X7R, 1210, ceramic | TDK | C3225X7R1E226M |
Murata | GRM32ER71E226KE15L | |||
Taiyo Yuden | TMK325B7226MM-TR | |||
COUT2 | 1 | 47 µF, 10 V, X7R, 1210, ceramic | TDK | C3225X7R1A476M |
Murata | GRM32ER71A476ME15L | |||
Taiyo Yuden | LMK325B7476MM-TR | |||
DFLY1 | 1 | Switching diode, fast recovery, 200 V, 1 A, SOD-123 | DFLU1200-7 | Diodes Inc. |
DFLY2 | 1 | Schottky diode, 100 V, 1 A, PowerDI-123 | DFLS1100-7 | Diodes Inc. |
DCLAMP | 1 | Zener, 24 V, 1 W, PowerDI-123 | DFLZ24-7 | Diodes Inc. |
DF | 1 | Switching diode, 75 V, 0.3 A, SOD323 | 1N4148WS | Diodes Inc. |
DOUT1 | 1 | Zener, 18 V, 5%, SOD523 | BZX585-C18 | Nexperia |
DOUT2 | 1 | Zener, 8.2 V, 2%, SOD523 | BZX585-B8V2 | Nexperia |
RFB | 1 | 154 kΩ, 1%, 0402 | Std | Std |
RSET | 1 | 12.1 kΩ, 1%, 0402 | Std | Std |
RTC | 1 | 200 kΩ, 1%, 0402 | Std | Std |
RUV1 | 1 | 340 kΩ, 1%, 0603 | Std | Std |
RUV2 | 1 | 68.1 kΩ, 1%, 0402 | Std | Std |
T1 | 1 | 30 µH, 2 A, turns ratio 1 : 1: 0.52, 9 × 10 mm, SMT | Coilcraft | YA8916-BLD |
Würth Electronik | 750317595 | |||
U1 | 1 | LM5180 PSR flyback converter, VSON-8 | Texas Instruments | LM5180NGUR |