JAJSRX5 November 2023 LM5185
PRODUCTION DATA
Besides the PSR flyback controller family, TI also provides the PSR flyback converter family which have integrated MOSFET. With input voltage range and current capability as specified in Table 9-1, the PSR flyback DC/DC converter family of parts from TI provides flexibility, scalability and optimized design size for a range of applications. Note that the converter devices are not pin-to-pin compatible with the controller devices.
Using an 8-pin WSON package with 4-mm × 4-mm footprint and 0.8-mm pin pitch, these converters enable isolated DC/DC designs with high density and low component count.
PSR FLYBACK DC/DC CONVERTER | INPUT VOLTAGE RANGE | PEAK SWITCH CURRENT | MAXIMUM LOAD CURRENT, VOUT = 12 V, NPS = 1 | |
---|---|---|---|---|
VIN = 4.5 V | VIN = 13.5 V | |||
LM5181 | 4.5 V to 65 V | 0.75 A | 90 mA | 180 mA |
LM5180 | 4.5 V to 65 V | 1.5 A | 180 mA | 360 mA |
LM25180 | 4.5 V to 42 V | 1.5 A | 180 mA | 360 mA |
LM25183 | 4.5 V to 42 V | 2.5 A | 300 mA | 600 mA |
LM25184 | 4.5 V to 42 V | 4.1 A | 500 mA | 1 A |
For development support, see the following: