JAJSP89 November 2024 LM5190
PRODUCTION DATA
Table 7-2 shows the intended input, output, and performance parameters for this design example.
DESIGN PARAMETER | VALUE |
---|---|
Input operating range | 15V, 48V, 72V (minimum, typical, maximum) |
CV regulation target | 12V |
CC regulation target | 8A |
Switching frequency | 400kHz |
The switching frequency is set at 400KHz by resistor RRT. In terms of control loop performance, the target loop crossover frequency is 28kHz with a phase margin greater than 60°.