JAJSP89 November 2024 LM5190
PRODUCTION DATA
Program the LM5190 oscillator with a resistor from RT to AGND or VCC to set an oscillator frequency from 100kHz and 2.2MHz. If the resistor is connected between RT and VCC during initial power on, the dual random spread spectrum (DRSS) is on. If the resistor is connected between RT and AGND during initial power on, the DRSS is off. See more details about DRSS in Section 6.3.7. Calculate the RT resistance for a given switching frequency using Equation 1.