The LM555 is a highly stable device for generating accurate time delays or oscillation. Additional terminals are provided for triggering or resetting if desired. In the time delay mode of operation, the time is precisely controlled by one external resistor and capacitor. For a stable operation as an oscillator, the free running frequency and duty cycle are accurately controlled with two external resistors and one capacitor. The circuit may be triggered and reset on falling waveforms, and the output circuit can source or sink up to 200 mA or drive TTL circuits.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM555 | SOIC (8) | 4.90 mm × 3.91 mm |
PDIP (8) | 9.81 mm × 6.35 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm |
Changes from C Revision (March 2013) to D Revision
Changes from B Revision (March 2013) to C Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
5 | Control Voltage | I | Controls the threshold and trigger levels. It determines the pulse width of the output waveform. An external voltage applied to this pin can also be used to modulate the output waveform |
7 | Discharge | I | Open collector output which discharges a capacitor between intervals (in phase with output). It toggles the output from high to low when voltage reaches 2/3 of the supply voltage |
1 | GND | O | Ground reference voltage |
3 | Output | O | Output driven waveform |
4 | Reset | I | Negative pulse applied to this pin to disable or reset the timer. When not used for reset purposes, it should be connected to VCC to avoid false triggering |
6 | Threshold | I | Compares the voltage applied to the terminal with a reference voltage of 2/3 Vcc. The amplitude of voltage applied to this terminal is responsible for the set state of the flip-flop |
2 | Trigger | I | Responsible for transition of the flip-flop from set to reset. The output of the timer depends on the amplitude of the external trigger pulse applied to this pin |
8 | V+ | I | Supply voltage with respect to GND |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Power Dissipation(3) | LM555CM, LM555CN(4) | 1180 | mW | ||
LM555CMM | 613 | mW | |||
Soldering Information | PDIP Package | Soldering (10 Seconds) | 260 | °C | |
Small Outline Packages (SOIC and VSSOP) | Vapor Phase (60 Seconds) | 215 | °C | ||
Infrared (15 Seconds) | 220 | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±500(2) | V |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage | 18 | V | ||
Temperature, TA | 0 | 70 | °C | |
Operating junction temperature, TJ | 70 | °C |
THERMAL METRIC(1) | LM555 | UNIT | |||
---|---|---|---|---|---|
PDIP | SOIC | VSSOP | |||
8 PINS | |||||
RθJA | Junction-to-ambient thermal resistance | 106 | 170 | 204 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Supply Voltage | 4.5 | 16 | V | ||
Supply Current | VCC = 5 V, RL = ∞ | 3 | 6 | mA | |
VCC = 15 V, RL = ∞ (Low State) (3) |
10 | 15 | |||
Timing Error, Monostable | |||||
Initial Accuracy | 1 % | ||||
Drift with Temperature | RA = 1 k to 100 kΩ, | 50 | ppm/°C | ||
C = 0.1 μF, (4) | |||||
Accuracy over Temperature | 1.5 % | ||||
Drift with Supply | 0.1 % | V | |||
Timing Error, Astable | |||||
Initial Accuracy | 2.25 | ||||
Drift with Temperature | RA, RB =1 k to 100 kΩ, | 150 | ppm/°C | ||
C = 0.1 μF, (4) | |||||
Accuracy over Temperature | 3.0% | ||||
Drift with Supply | 0.30 % | /V | |||
Threshold Voltage | 0.667 | x VCC | |||
Trigger Voltage | VCC = 15 V | 5 | V | ||
VCC = 5 V | 1.67 | V | |||
Trigger Current | 0.5 | 0.9 | μA | ||
Reset Voltage | 0.4 | 0.5 | 1 | V | |
Reset Current | 0.1 | 0.4 | mA | ||
Threshold Current | (5) | 0.1 | 0.25 | μA | |
Control Voltage Level | VCC = 15 V | 9 | 10 | 11 | V |
VCC = 5 V | 2.6 | 3.33 | 4 | ||
Pin 7 Leakage Output High | 1 | 100 | nA | ||
Pin 7 Sat (6) | |||||
Output Low | VCC = 15 V, I7 = 15 mA | 180 | mV | ||
Output Low | VCC = 4.5 V, I7 = 4.5 mA | 80 | 200 | mV | |
Output Voltage Drop (Low) | VCC = 15 V | ||||
ISINK = 10 mA | 0.1 | 0.25 | V | ||
ISINK = 50 mA | 0.4 | 0.75 | V | ||
ISINK = 100 mA | 2 | 2.5 | V | ||
ISINK = 200 mA | 2.5 | V | |||
VCC = 5 V | |||||
ISINK = 8 mA | V | ||||
ISINK = 5 mA | 0.25 | 0.35 | V | ||
Output Voltage Drop (High) | ISOURCE = 200 mA, VCC = 15 V | 12.5 | V | ||
ISOURCE = 100 mA, VCC = 15 V | 12.75 | 13.3 | V | ||
VCC = 5 V | 2.75 | 3.3 | V | ||
Rise Time of Output | 100 | ns | |||
Fall Time of Output | 100 | ns |
The LM555 is a highly stable device for generating accurate time delays or oscillation. Additional terminals are provided for triggering or resetting if desired. In the time delay mode of operation, the time is precisely controlled by one external resistor and capacitor. For astable operation as an oscillator, the free running frequency and duty cycle are accurately controlled with two external resistors and one capacitor. The circuit may be triggered and reset on falling waveforms, and the output circuit can source or sink up to 200mA or driver TTL circuits. The LM555 are available in 8-pin PDIP, SOIC, and VSSOP packages and is a direct replacement for SE555/NE555.
The LM555 timer is a direct replacement for SE555 and NE555. It is pin-to-pin compatible so that no schematic or layout changes are necessary. The LM555 come in an 8-pin PDIP, SOIC, and VSSOP package.
The LM555 has the ability to have timing parameters from the microseconds range to hours. The time delay of the system can be determined by the time constant of the R and C value used for either the monostable or astable configuration. A nomograph is available for easy determination of R and C values for various time delays.
The LM555 can operate in both astable and monostable mode depending on the application requirements.
In this mode of operation, the timer functions as a one-shot (Figure 11). The external capacitor is initially held discharged by a transistor inside the timer. Upon application of a negative trigger pulse of less than 1/3 VCC to pin 2, the flip-flop is set which both releases the short circuit across the capacitor and drives the output high.
The voltage across the capacitor then increases exponentially for a period of t = 1.1 RA C, at the end of which time the voltage equals 2/3 VCC. The comparator then resets the flip-flop which in turn discharges the capacitor and drives the output to its low state. Figure 12 shows the waveforms generated in this mode of operation. Since the charge and the threshold level of the comparator are both directly proportional to supply voltage, the timing interval is independent of supply.
During the timing cycle when the output is high, the further application of a trigger pulse will not effect the circuit so long as the trigger input is returned high at least 10 μs before the end of the timing interval. However the circuit can be reset during this time by the application of a negative pulse to the reset terminal (pin 4). The output will then remain in the low state until a trigger pulse is again applied.
When the reset function is not in use, TI recommends connecting the Reset pin to VCC to avoid any possibility of false triggering.
Figure 13 is a nomograph for easy determination of R, C values for various time delays.
If the circuit is connected as shown in Figure 14 (pins 2 and 6 connected) it will trigger itself and free run as a multivibrator. The external capacitor charges through RA + RB and discharges through RB. Thus the duty cycle may be precisely set by the ratio of these two resistors.
In this mode of operation, the capacitor charges and discharges between 1/3 VCC and 2/3 VCC. As in the triggered mode, the charge and discharge times, and therefore the frequency are independent of the supply voltage.
Figure 15 shows the waveforms generated in this mode of operation.
The charge time (output high) is given by:
And the discharge time (output low) by:
Thus the total period is:
The frequency of oscillation is:
Figure 16 may be used for quick determination of these RC values.
The duty cycle is: