SNIS191A July   2015  – July 2015 LM57-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Device Comparison Table
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 LM57-Q1 VTEMP Temperature-to-Voltage Transfer Function
        1. 7.3.1.1 LM57-Q1 VTEMP Voltage-to-Temperature Equations
      2. 7.3.2 RSENSE
      3. 7.3.3 Resistor Selection
      4. 7.3.4 TOVER and TOVER Digital Outputs
        1. 7.3.4.1 TOVER and TOVER Noise Immunity
      5. 7.3.5 Trip Test Digital Input
      6. 7.3.6 VTEMP Analog Temperature Sensor Output
        1. 7.3.6.1 VTEMP Noise Considerations
        2. 7.3.6.2 VTEMP Capacitive Loads
        3. 7.3.6.3 VTEMP Voltage Shift
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 ADC Input Considerations
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Selection of RSENSE Resistors
      3. 8.2.3 Application Curves
      4. 8.2.4 Grounding of the TRIP TEST Pin
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Temperature Considerations
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)(2)
MIN MAX UNIT
Supply voltage −0.3 6 V
Voltage at TOVER −0.3 6 V
Voltage at TOVER , VTEMP, TRIP-TEST, SENSE1, and SENSE2 −0.3 (VDD + 0.3 V) V
Current at any pin 5 mA
Storage temperature for LM57FSPWQ1 and LM57TSPWQ1 −65 175 °C
Storage temperature for all LM57-Q1 except LM57FSPWQ1 and LM57TSPWQ1 −65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Soldering process must comply with Reflow Temperature Profile specifications. Refer to www.ti.com/packaging.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per AEC Q100-002 (1) ±2000 V
Charged-device model (CDM), per AEC Q100-011 ±750
(1) AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-001 specification.

6.3 Recommended Operating Conditions

MIN NOM MAX UNIT
FOR ALL PARTS GRADE 0 AND GRADE 1 EXCEPT GRADE 0 EXTENDED (LM57FSPWQ1 and LM57TSPWQ1)
Supply voltage 2.4 5.5 V
Free air temperature range (TMIN ≤ TA ≤ TMAX) LM57FEPWQ1, and LM57TEPWQ1 −50 150 °C
LM57FQPWQ1, LM57TQPWQ1 -50 125 °C
GRADE 0 EXTENDED (LM57FSPWQ1 AND LM57TSPWQ1)
Supply voltage 2.4 5.5 V
Free air temperature range (TMIN ≤ TA ≤ TMAX) Temperature Profile for LM57-Q1 Automotive Grade 0 Extended High Temperature Operational Life Test (HTOL) - Hours of Operation: (1) −50 170 °C
   1700 hours at TJ = TC = 160°C
   10 hours at TJ = TC = 170°C
(1) Except for HTOL testing, which was conducted as described, all other testing was to AEC-Q100 Grade 0 flow. Full details on reliability testing are available upon request.

6.4 Thermal Information

THERMAL METRIC (1) LM57-Q1 UNIT
PW (TSSOP)
8 PINS
RθJA Junction-to-ambient thermal resistance 183 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 66 °C/W
RθJB Junction-to-board thermal resistance 111 °C/W
ψJT Junction-to-top characterization parameter 8 °C/W
ψJB Junction-to-board characterization parameter 110 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

Unless otherwise noted, these specifications apply for VDD = 2.4 to 5.5 V and over free air temperature range. These limits do not include DC load regulation. These stated accuracy limits are with reference to the values in Table 1.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
TRIP POINT ACCURACY FOR ALL LM57-Q1 EXCEPT LM57FSPWQ1 AND LM57TSPWQ1
Trip Point Accuracy
(Includes 1% set-resistor tolerance)
J2 TA = −41°C to 52°C VDD = 2.4 V to 5.5 V ±2.3 °C
J3 TA = 52°C to 97°C VDD = 2.4 V to 5.5 V ±2.3 °C
J4 TA = 97°C to 119°C VDD = 2.4 V to 5.5 V ±2.3 °C
J5 TA = 119°C to free air temperature max VDD = 2.4 V to 5.5 V ±2.3 °C
TRIP POINT ACCURACY FOR LM57-Q1 AUTOMOTIVE GRADE 0 EXTENDED (LM57FSPWQ1 and LM57TSPWQ1)
Trip point accuracy
(Includes 1% set-resistor tolerance)
J2 TA = −41°C to 52°C VDD = 2.4 V to 5.5 V ±2.3 °C
J3 TA = 52°C to 97°C
J4 TA = 97°C to 119°C
J5 TA = 119°C to 160°C
J5 TA = 150°C to 160°C VDD = 2.4 V to 5.5 V ±2.5
VTEMP ANALOG TEMPERATURE SENSOR OUTPUT ACCURACY FOR ALL LM57-Q1 EXCEPT LM57FSPWQ1 and LM57TSPWQ1
VTEMP Accuracy
(These stated accuracy limits are with reference to the values in Table 1, LM57-Q1 VTEMP Temperature-to-Voltage.)
J2 TA = −50°C to free air temperature max VDD = 2.4 V to 5.5 V ±1.3 °C
J3 TA = −50°C to free air temperature max VDD = 2.4 V to 5.5 V ±1.3 °C
J4 TA = 20°C to 50°C VDD = 2.4 V to 5.5 V ±1.3 °C
TA = 0°C to free air temperature max VDD = 2.7 V to 5.5 V ±1.3
TA = −50°C to 0°C VDD = 3.1 V to 5.5 V ±1.3
J5 TA = 60°C to free air temperature max VDD = 2.4 V to 5.5 V ±1.3 °C
TA = 20°C to 50°C VDD = 2.9 V to 5.5 V ±1.3
TA = 0°C to free air temperature max VDD = 3.2 V to 5.5 V ±1.3
TA = −50°C to 0°C VDD = 4 V to 5.5 V ±1.3
VTEMP ANALOG TEMPERATURE SENSOR OUTPUT ACCURACY FOR LM57-Q1 AUTOMOTIVE GRADE 0 EXTENDED (LM57FSPWQ1 and LM57TSPWQ1)
VTEMP accuracy
(These stated accuracy limits are with reference to the values in Table 1, LM57-Q1 VTEMP temperature-to-voltage.)
J2 TA = 150°C to 160°C VDD = 2.4 V to 5.5 V ±1.5 °C
TA = –50°C to 150°C ±1.3
J3 TA = 150°C to 160°C VDD = 2.4 V to 5.5 V ±1.5 °C
TA = –50°C to 150°C ±1.3
J4 TA = 20°C to 50°C VDD = 2.4 V to 5.5 V ±1.3 °C
TA = 0°C to 150°C VDD = 2.7 V to 5.5 V ±1.3
TA = 150°C to 160°C ±1.5
TA = –50°C to 0°C VDD = 3.1 V to 5.5 V ±1.3
J5 TA = 150°C to 160°C VDD = 2.4 V to 5.5 V ±1.5 °C
TA = 60°C to 150°C ±1.3
TA = 20°C to 50°C VDD = 2.9 V to 5.5 V ±1.3
TA = 0°C to 150°C VDD = 3.2 V to 5.5 V ±1.3
TA = –50°C to 0°C VDD = 4 V to 5.5 V ±1.3
OTHER TEMPERATURE SENSOR SPECIFICATIONS
VTEMP sensor gain J2: −50°C to 52°C −5.166 mV/°C
J3: 52°C to 97°C −7.752
J4: 97°C to 119°C −10.339
J5: 119°C to 160°C −12.924
Line regulation DC: supply-to-VTEMP(1) Temp = 90°C 0.18 mV
58 μV/V
−84 dB
Load regulation: VTEMP output (4) Source ≤ 240 µA, (VDD – VTEMP) ≥ 200 mV; TA = −50°C to 150°C −1 mV
Sink ≤ 300 µA, VTEMP ≥ 360 mV; TA = −50°C to 150°C 1
Source or sink = 100 µA; TA = −50°C to 150°C 1 Ω
Maximum Load capacitance: VTEMP output No output series resistor required; (See VTEMP Capacitive Loads) 1100 pF
IS Supply current: quiescent (2) for all LM57-Q1 for TA ≤ 150°C 24 28 µA
TA = 150°C to 160°C for LM57FSPWQ1 and LM57TSPWQ1 24 29 µA
TA = 170°C for LM57FSPWQ1 and LM57TSPWQ1 26 µA
TRIP-TEST INPUT
VIH Logic 1 threshold voltage VDD – 0.5 V
VIL Logic 0 threshold voltage 0.5 V
IIH Logic 1 input current 1.4 3 µA
IIL Logic 0 input leakage current (3) TA = −50°C to 150°C 0.001 1 µA
TOVER (PUSH-PULL, ACTIVE-HIGH) OUTPUT
VOH Logic 1 push-pull output voltage Source ≤ 600 µA VDD – 0.2 V
Source ≤ 1.2 mA VDD – 0.45
VOL Logic 0 output voltage Sink ≤ 600 µA 0.2 V
Sink ≤ 1.2 mA 0.45
TOVER (OPEN-DRAIN, ACTIVE-LOW) OUTPUT
VOL Logic 0 output voltage Sink ≤ 600 µA 0.2 V
Sink ≤1.2 mA 0.45
IOH Logic 1 output leakage current (3) Temperature = 30°C; 0.001 1 µA
HYSTERESIS
THYST Hysteresis temperature 5°C hysteresis option (all LM57F for TA ≤ 150°C) 4.7 5 5.4 °C
10°C hysteresis option (all LM57T for TA ≤ 150°C) 9.6 10 10.6 °C
5°C hysteresis option (LM57FSPWQ1); TA = 150°C to 160°C 4.6 5 5.4 °C
10°C hysteresis option (LM57TSPWQ1); TA = 150°C to 160°C 9.4 10 10.6 °C
(1) Line regulation (DC) is calculated by subtracting the output voltage at the highest supply voltage from the output voltage at the lowest supply voltage. The typical DC line regulation specification does not include the output voltage shift discussed in VTEMP Voltage Shift.
(2) Supply current refers to the quiescent current of the LM57-Q1 only and does not include any load current
(3) This current is leakage current only and is therefore highest at high temperatures. Prototype test indicate that the leakage is well below 1 μA over the full temperature range. This 1 μA specification reflects the limitations of measuring leakage at room temperature. For this reason only, the leakage current is not specified at a lower value.
(4) Source currents are flowing out of the LM57-Q1. Sink currents are flowing into the LM57-Q1. Load Regulation is calculated by measuring VTEMP at 0 μA and subtracting the value with the conditions specified.

6.6 Switching Characteristics

Unless otherwise noted, these specifications apply for VDD = 2.4 to 5.5 V over the free air temperature range.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tEN Maximum time from power on to digital output enabled 1.5 ms
tVTEMP Maximum time from power on to analog temperature (VTEMP) valid 1.5 ms
LM57-Q1 30080550.gifFigure 1. Definition of tEN
LM57-Q1 30080551.gifFigure 2. Definition of tVTEMP

6.7 Typical Characteristics

LM57-Q1 30080569.gif
Figure 3. Supply Current vs Supply Voltage
LM57-Q1 30080567.gif
Figure 5. Load Regulation: Change In VTEMP vs Source Current Overhead Is Vdd-Vtemp
LM57-Q1 30080572.gif
Figure 7. Line Regulation: VTEMP vs Supply Voltage
LM57-Q1 30080525.gif
Figure 9. Start-Up Response
LM57-Q1 C102_SNIS191.png
Conditions: J2, VDD=5V
Figure 11. J2 Accuracy Specification Over Temperature
LM57-Q1 30080570.gif
Figure 4. Supply Current vs Temperature
LM57-Q1 30080568.gif
Figure 6. Load Regulation: Change In VTEMP vs Sink Current
LM57-Q1 30080526.gif
Figure 8. Line Regulation: Hysteresis vs Supply Voltage 30°C
LM57-Q1 30080527.gif
Figure 10. Hysteresis vs Temperature