The LM6132/34 provides new levels of speed vs. power performance in applications where low voltage supplies or power limitations previously made compromise necessary. With only 360 μA/amp supply current, the 10 MHz gain-bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life.
The LM6132/34 can be driven by voltages that exceed both power supply rails, thus eliminating concerns over exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages. The LM6132/34 can also drive large capacitive loads without oscillating.
Operating on supplies from 2.7 V to over 24 V, the LM6132/34 is excellent for a very wide range of applications, from battery operated systems with large bandwidth requirements to high speed instrumentation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM6132 | SOIC (8) | 4.90 mm x 3.91 mm |
LM6132 | PDIP (8) | 9.81 mm x 6.35 mm |
LM6134 | SOIC (14) | 8.65 mm x 3.91 mm |
LM6134 | PDIP (14) | 19.177 mm x 6.35 mm |
Changes from D Revision (February 2013) to E Revision
Changes from C Revision (February 2013) to D Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | LM6132 | LM6134 | ||
D/P | D/NFF0014A | |||
-IN A | 2 | 2 | I | ChA Inverting Input |
+IN A | 3 | 3 | I | ChA Non-inverting Input |
-IN B | 6 | 6 | I | ChB Inverting Input |
+IN B | 5 | 5 | I | ChB Non-inverting Input |
-IN C | 9 | I | ChC Inverting Input | |
+IN C | 10 | I | ChC Non-inverting Input | |
-IN D | 13 | I | ChD Inverting Input | |
+IN D | 12 | I | ChD Non-inverting Input | |
OUT A | 1 | 1 | O | ChA Output |
OUT B | 7 | 7 | O | ChB Output |
OUT C | 8 | O | ChC Output | |
OUT D | 14 | O | ChD Output | |
V- | 4 | 11 | I | Negative Supply |
V+ | 8 | 4 | I | Positive Supply |