JAJSKE1 October 2021 LM61430-Q1
PRODUCTION DATA
Unless otherwise specified, the following conditions apply: VIN = 13.5 V, TA = 25°C. The circuit is shown in Figure 9-1, with the appropriate BOM from Table 9-4.
Unless otherwise specified, the following conditions apply: VIN = 13.5 V, TA = 25°C. The circuit is shown in Figure 9-1, with the appropriate BOM from Table 9-4.
VOUT = 3.3 V | FSW = 400 kHz | Auto mode |
Unless otherwise specified, the following conditions apply: VIN = 13.5 V, TA = 25°C. The circuit is shown in Figure 9-1, with the appropriate BOM from Table 9-4.
VOUT = 3.3 V | FSW = 2100 kHz | Auto mode |
VOUT = 5 V | FSW = 400 kHz | Auto mode |
VOUT = 5 V | FSW = 2100 kHz | Auto mode |
VOUT = 3.3 V | FSW = 400 kHz | Auto mode |
VOUT = 3.3 V | FSW = 2100 kHz | Auto mode |
VOUT = 5 V | FSW = 400 kHz | Auto mode |
VOUT = 5 V | FSW = 2100 kHz | Auto mode |
VOUT = 3.3 V | FSW = 400 kHz | Auto mode |
VOUT = 5 V | FSW = 400 kHz | Auto mode |
VOUT = 3.3 V | FSW = 400 kHz | Auto mode |
VOUT = 5 V | FSW = 400 kHz | Auto mode |
VOUT = 5 V | FSW = 2100 kHz | Auto mode |
IOUT = 100 mA | VIN = 13.5 V |
VOUT = 5 V | FSW = 2100 kHz | Auto mode |
IOUT = 3 A | VIN = 13.5 V |
VOUT = 5 V | FSW = 2100 kHz | Auto mode |
IOUT = 100 mA | VIN = 13.5 V |
VOUT = 5 V | FSW = 2100 kHz | FPWM mode |
IOUT = 3 A to Short Circuit | VIN = 13.5 V |
VOUT = 5 V | FSW = 2100 kHz | FPWM mode |
IOUT = Short Circuit | VIN = 13.5 V |
FSW = 400 kHz | VOUT = 5 V | IOUT = 5 A |
Frequency tested: 150 kHz to 30 MHz | ||
Tested on 6-A variant with LM61460EVM |
VOUT = 5 V | FSW = 400 kHz | IOUT = 5 A |
Frequency tested: 150 kHz to 30 MHz | ||
Tested on 6-A variant with LM61460EVM |
VOUT = 5 V | FSW = 400 kHz | IOUT = 5 A |
Frequency tested: 30 MHz to 300 MHz | ||
Tested on 6-A variant with LM61460EVM |
VOUT = 5 V | FSW = 400 kHz | IOUT = 5 A |
Frequency tested: 300 MHz to 1 GHz | ||
Tested on 6-A variant with LM61460EVM |
FSW = 2100 kHz | VOUT = 5 V | IOUT = 5 A |
Frequency tested: 150 kHz to 30 MHz | ||
Tested on 6-A variant with LM61460EVM |
VOUT = 3.3 V | FSW = 400 kHz | FPWM mode |
VOUT = 3.3 V | FSW = 2100 kHz | FPWM mode |
VOUT = 5 V | FSW = 400 kHz | FPWM mode |
VOUT = 5 V | FSW = 2100 kHz | FPWM mode |
VOUT = 3.3 V | FSW = 400 kHz | FPWM mode |
VOUT = 3.3 V | FSW = 2100 kHz | FPWM mode |
VOUT = 5 V | FSW = 400 kHz | FPWM mode |
VOUT = 5 V | FSW = 2100 kHz | FPWM mode |
VOUT = 3.3 V | FSW = 2100 kHz | Auto mode |
VOUT = 5 V | FSW = 2100 kHz | Auto mode |
VOUT = 3.3 V | FSW = 2100 kHz | Auto mode |
VOUT = 5 V | FSW = 2100 kHz | Auto mode |
VOUT = 5 V | FSW = 2100 kHz | FPWM mode |
IOUT = 100 mA | VIN = 13.5 V |
VOUT = 5 V | FSW = 2100 kHz | FPWM mode |
IOUT = 1.5 A to 3 A to 0 A | VIN = 13.5 V | TR = TF = 6 µs |
VOUT = 5 V | FSW = 2100 kHz | FPWM mode |
IOUT = 3 A | VIN = 13.5 V |
VOUT = 5 V | FSW = 2100 kHz | FPWM mode |
IOUT = Short Circuit to 3 A | VIN = 13.5 V |
FSW = 400 kHz |
VOUT = 5 V | FSW = 400 kHz | IOUT = 5 A |
Frequency tested: 30 MHz to 108 MHz | ||
Tested on 6-A variant with LM61460EVM |
VOUT = 5 V | FSW = 400 kHz | IOUT = 5 A |
Frequency tested: 30 MHz to 300 MHz | ||
Tested on 6-A variant with LM61460EVM |
VOUT = 5 V | FSW = 400 kHz | IOUT = 5 A |
Frequency tested: 300 MHz to 1 GHz | ||
Tested on 6-A variant with LM61460EVM |
FSW = 2100 kHz | Note: Measurements taken with LM61460EVM |
FSW = 2100 kHz | VOUT = 5 V | IOUT = 5 A |
Frequency tested: 30 MHz to 108 MHz | ||
Tested on 6-A variant with LM61460EVM |
VOUT | FREQUENCY | RFBB | RT | COUT | CIN + CHF | L |
---|---|---|---|---|---|---|
3.3 V | 400 kHz | 100 kΩ | 43.2 kΩ | 6 x 22 µF | 2 x 4.7 µF + 2 x 100 nF | 10 µH (XHMI6060) |
3.3 V | 2100 kHz | 100 kΩ | 43.2 kΩ | 3 x 22 µF | 2 x 4.7 µF + 2 x 100 nF | 1.5 µH (XEL5030) |
5 V | 400 kHz | 100 kΩ | 24.9 kΩ | 4 x 22 µF | 2 x 4.7 µF + 2 x 100 nF | 10 µH (XHMI6060) |
5 V | 2100 kHz | 100 kΩ | 24.9 kΩ | 3 x 22 µF | 2 x 4.7 µF + 2 x 100 nF | 1.5 µH (74438356015) |