JAJS829D May 1998 – November 2023 LM6171
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input offset voltage | LM6171A | 1.5 | 3 | mV | ||
TA = –40°C to +85°C | 5 | ||||||
LM6171B | 1.5 | 6 | |||||
TA = –40°C to +85°C | 8 | ||||||
TCVOS | Input offset voltage average drift | 6 | μV/°C | ||||
IB | Input bias current | 1 | 3 | μA | |||
TA = –40°C to +85°C | 4 | ||||||
IOS | Input offset current | 0.03 | 2 | ||||
TA = –40°C to +85°C | 3 | ||||||
RIN | Input resistance | Common-mode | 40 | MΩ | |||
Differential-mode | 4.9 | ||||||
RO | Open-loop output resistance | 14 | Ω | ||||
CMRR | Common-mode rejection ratio | LM6171A, VCM = ±10 V |
80 | 110 | dB | ||
TA = –40°C to +85°C | 75 | ||||||
LM6171B, VCM = ±10 V |
75 | 110 | |||||
TA = –40°C to +85°C | 70 | ||||||
PSRR | Power supply rejection ratio | LM6171A, VS = ±5 V to ±15 V |
85 | 95 | dB | ||
TA = –40°C to +85°C | 80 | ||||||
LM6171B, VS = ±5 V to ±15 V |
80 | 95 | |||||
TA = –40°C to +85°C | 75 | ||||||
VCM | Input common-mode voltage | CMRR > 60 dB | ±13.5 | V | |||
AV | Large signal voltage gain(3) | RL = 1 kΩ, VOUT = ±5 V | 80 | 90 | dB | ||
TA = –40°C to +85°C | 70 | ||||||
RL = 100 Ω, VOUT = ±5 V | 70 | 83 | |||||
TA = –40°C to +85°C | 60 | ||||||
VO | Output swing | RL = 1 kΩ, sourcing | 12.5 | 13.3 | V | ||
TA = –40°C to +85°C | 12 | ||||||
RL = 1 kΩ, sinking | −12.5 | −13.3 | |||||
TA = –40°C to +85°C | −12 | ||||||
RL = 100 Ω, sourcing | 9 | 11.6 | |||||
TA = –40°C to +85°C | 8.5 | ||||||
RL = 100 Ω, sinking | −9 | −10.5 | |||||
TA = –40°C to +85°C | −8.5 | ||||||
Continuous output current (open loop)(4) | Sourcing, RL = 100 Ω | 90 | 116 | mA | |||
TA = –40°C to +85°C | 85 | ||||||
Sinking, RL = 100 Ω | 90 | 105 | |||||
TA = –40°C to +85°C | 85 | ||||||
Continuous output current (in linear region) | Sourcing, RL = 100 Ω | 100 | mA | ||||
Sinking, RL = 100 Ω | 80 | ||||||
ISC | Output short circuit current | Sourcing | 135 | mA | |||
Sinking | 135 | ||||||
IS | Supply current | 2.5 | 4 | mA | |||
TA = –40°C to +85°C | 4.5 | ||||||
SR | Slew rate(5) | AV = +2, VIN = 13 VPP | 3600 | V/μs | |||
AV = +2, VIN = 10 VPP | 3000 | ||||||
Unity-gain bandwidth | LM6171A | 76 | MHz | ||||
LM6171B | 100 | MHz | |||||
−3-dB frequency | LM6171A | AV = +1 | 200 | MHz | |||
AV = +2 | 75 | ||||||
LM6171B | AV = +1 | 160 | |||||
AV = +2 | 62 | ||||||
φm | Phase margin | LM6171A | 58 | Deg | |||
LM6171B | 40 | ||||||
ts | Settling time (0.1%) | AV = −1, VOUT = ±5 V, RL = 500 Ω |
LM6171A | 21 | ns | ||
LM6171B | 48 | ||||||
tp | Propagation delay | AV = −2, VIN = ±5 V, RL = 500 Ω |
LM6171A | 4.1 | ns | ||
LM6171B | 6 | ||||||
AD | Differential gain(6) | 0.03 | % | ||||
φD | Differential phase(6) | 0.5 | ° | ||||
en | Input-referred voltage noise | f = 10 kHz | 12 | nV/√Hz | |||
in | Input-referred current noise | f = 10 kHz | 1 | pA/√Hz |