JAJS829D May 1998 – November 2023 LM6171
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input offset voltage | LM6171A | 1.2 | 3 | mV | ||
TA = –40°C to +85°C | 5 | ||||||
LM6171B | 1.2 | 6 | |||||
TA = –40°C to +85°C | 8 | ||||||
TCVOS | Input offset voltage average drift | 4 | μV/°C | ||||
IB | Input bias current | 1 | 2.5 | µA | |||
TA = –40°C to +85°C | 3.5 | ||||||
IOS | Input offset current | 0.03 | 1.5 | ||||
TA = –40°C to +85°C | 2.2 | ||||||
RIN | Input resistance | Common-mode | 40 | MΩ | |||
Differential-mode | 4.9 | ||||||
RO | Open loop output resistance | 14 | Ω | ||||
CMRR | Common-mode rejection ratio | LM6171A, VCM = ±2.5 V |
80 | 105 | dB | ||
TA = –40°C to +85°C | 75 | ||||||
LM6171B, VCM = ±2.5 V |
75 | 105 | |||||
TA = –40°C to +85°C | 70 | ||||||
PSRR | Power supply rejection ratio | LM6171A, VS = ±5 V to ±15 V |
85 | 95 | dB | ||
TA = –40°C to +85°C | 80 | ||||||
LM6171B, VS = ±5 V to ±15 V |
80 | 95 | |||||
TA = –40°C to +85°C | 75 | ||||||
VCM | Input common-mode voltage | CMRR > 60 dB | LM6171A | ±3.2 | V | ||
LM6171B | ±3.7 | ||||||
AV | Large signal voltage gain(3) | RL = 1 kΩ, VOUT = ±1 V |
75 | 84 | dB | ||
TA = –40°C to +85°C | 65 | ||||||
RL = 100 Ω, VOUT = ±1 V |
70 | 80 | |||||
TA = –40°C to +85°C | 60 | ||||||
VO | Output swing | RL = 1 kΩ, sourcing | 3.2 | 3.5 | V | ||
TA = –40°C to +85°C | 3 | ||||||
RL = 1 kΩ, sinking | −3.2 | −3.4 | |||||
TA = –40°C to +85°C | −3 | ||||||
RL = 100 Ω, sourcing | 2.8 | 3.2 | |||||
TA = –40°C to +85°C | 2.5 | ||||||
RL = 100 Ω, sinking | −2.8 | −3.0 | |||||
TA = –40°C to +85°C | −2.5 | ||||||
Continuous output current (open loop)(4) | Sourcing, RL = 100 Ω | 28 | 32 | mA | |||
TA = –40°C to +85°C | 25 | ||||||
Sinking, RL = 100 Ω | 28 | 30 | |||||
TA = –40°C to +85°C | 25 | ||||||
ISC | Output short circuit current | Sourcing | 130 | ||||
Sinking | 100 | ||||||
IS | Supply current | 2.3 | 3 | ||||
TA = –40°C to +85°C | 3.5 | ||||||
SR | Slew rate(5) | AV = +2, VIN = 3.5 VPP | 750 | V/μs | |||
AV = +2, VIN = 2 VPP | 450 | ||||||
Unity-gain bandwidth | LM6171A | 70 | MHz | ||||
LM6171B | 70 | ||||||
−3-dB frequency | LM6171A | AV = +1 | 190 | MHz | |||
AV = +2 | 75 | ||||||
LM6171B | AV = +1 | 130 | |||||
AV = +2 | 45 | ||||||
φm | Phase margin | 57 | Deg | ||||
ts | Settling time (0.1%) | AV = −1, VOUT = ±1 V, RL = 500 Ω |
LM6171A | 25 | ns | ||
LM6171B | 60 | ||||||
tp | Propagation delay | AV = −2, VIN = ±1 V, RL = 500 Ω |
LM6171A | 4.5 | ns | ||
LM6171B | 8 | ||||||
AD | Differential gain(6) | 0.04 | % | ||||
φD | Differential phase(6) | 0.7 | ° | ||||
en | Input-referred voltage noise | f = 10 kHz | 11 | nV/√Hz | |||
in | Input-referred current noise | f = 10 kHz | 1 | pA/√Hz |