JAJSJ65B May 2020 – June 2021 LM62435-Q1
PRODUCTION DATA
Table 9-1 provides the parameters for the detailed design procedure example:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 13.5 V (5 V to 36 V) |
Input voltage for constant fSW | 8 V to 18 V |
Output voltage | 5 V |
Maximum output current | 0 A to 3.5 A |
Switching frequency | 2.1 MHz |
fSW (kHz) | VOUT (V) | L1 (µH) | COUT (RATED) | RFBT (kΩ) | RFBB (kΩ) | CBOOT (µF) | RBOOT (Ω) | CVCC (µF) | CFF (pF) | RFF (kΩ) |
---|---|---|---|---|---|---|---|---|---|---|
2100 | 3.3 | 1.5 | 3 × 22 µF ceramic | 100 | 43.2 | 0.1 | 0 | 1 | 10 | 1 |
400 | 3.3 | 8.2 | 4 × 22 µF ceramic | 100 | 43.2 | 0.1 | 0 | 1 | 4.7 | 1 |
2100 | 5 | 1.5 | 2 × 22 µF ceramic | 100 | 24.9 | 0.1 | 0 | 1 | 22 | 1 |
400 | 5 | 8.2 | 3 × 22 µF ceramic | 100 | 24.9 | 0.1 | 0 | 1 | 22 | 1 |