JAJSKY7A February 2020 – November 2021 LM61480 , LM61495 , LM62460
PRODUCTION DATA
Table 9-1 provides the parameters for our detailed design procedure example:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 13.5 V (6 V to 36 V) |
Output voltage | 5 V |
Maximum output current | 10 A continuous |
Switching frequency | 400 kHz |
fSW (kHz) | VOUT (V) | IOUT (A) | L1 (µH) | COUT (RATED) | RFBT (kΩ) | RFBB (kΩ) | CIN + CHF (µF) | CBOOT (µF) | RBOOT (Ω) | CVCC (µF) | CFF (pF) | RFF (kΩ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
400 | 5 | 10 |
2.7 |
5 × 22 µF ceramic or 2 x 22 µF + 15 mΩ 150 µF | 100 | 24.9 | 2 x 10 + 2 x 0.47 | 0.1 | 0 | 1 | 10 | 4.99 |
400 | 5 Fixed Min BOM | 10 | 2.7 | 2 × 47 µF ceramic | Short | Open | 1 x 10 + 2 x 0.47 | 0.1 | Short | 1 | Open | Open |
400 | 3.3 | 10 | 2.2 | 3 × 47 µF ceramic or 3 x 22 µF + 15 mΩ 150 µF | 100 | 43.2 | 2 x 10 + 2 x 0.47 | 0.1 | 0 | 1 | 10 | 4.99 |
400 | 3.3 Fixed Min BOM | 10 | 2.2 | 3 × 47 µF ceramic | Short | Open | 1 x 10 + 2 x 0.47 | 0.1 | Short | 1 | Open | Open |
2200 | 5 | 6 | 0.75 | 3 × 22 µF ceramic or 1 x 22 µF + 15 mΩ 150 µF | 100 | 24.9 | 2 x 10 + 2 x 0.47 | 0.1 | 0 | 1 | 10 | 4.99 |
2200 | 5 Fixed Min BOM | 6 | 0.75 | 2 × 33 µF ceramic | Short | Open | 1 x 10 + 2 x 0.47 | 0.1 | Short | 1 | Open | Open |
2200 | 3.3 | 6 | 0.62 | 3 × 33 µF ceramic or 1 x 33 µF + 15 mΩ 150 µF | 100 | 43.2 | 2 x 10 + 2 x 0.47 | 0.1 | 0 | 1 | 10 | 4.99 |
2200 | 3.3 Fixed Min BOM | 6 | 0.62 | 2 × 47 µF ceramic | Short | Open | 1 x 10 + 2 x 0.47 | 0.1 | Short | 1 | Open | Open |