JAJSJO6C December 2021 – August 2024 LM63440-Q1 , LM63460-Q1
PRODUCTION DATA
In some cases, an input UVLO level different than that provided internal to the device is required. Based on the circuit shown in Figure 8-1 or Figure 8-2, VIN(on) and VIN(off) designate the input voltages thresholds at which the converter turns on and off, respectively. First, choose a value for the lower resistance RENB in the range of 10kΩ to 100kΩ. Then use Equation 15 to calculate the upper resistance RENT based on a target input voltage turn-on threshold of 5.9V.
Selecting upper and lower resistances of 365kΩ and 100kΩ gives input voltage turn-on and turn-off thresholds of 5.87V and 4.23V, respectively.