Unless otherwise indicated,
VIN = 12V, VOUT = 3.3V, IOUT = 6A,
fSW = 400kHz, AUTO mode, and TA = 25°C. Figure 8-21 shows the circuit schematic with relevant BOM components
specified in Table 8-10.
Figure 8-22 LM634x0-Q1 Efficiency Figure 8-24 LM634x0-Q1 Start-Up,
6A Resistive Load Figure 8-26 LM634x0-Q1 Load Transient,
IOUT = 3A to 6A Figure 8-28 LM634x0-Q1 Short-Circuit Hiccup Figure 8-23 LM634x0-Q1 Load and Line Regulation Figure 8-25 LM634x0-Q1 Enable On, Off,
6A Resistive Load Figure 8-27 LM634x0-Q1 Load Transient,
IOUT = 0A to 6A Figure 8-29 LM634x0-Q1 Short-Circuit
Recovery to No Load