Unless otherwise indicated,
VIN = 12 V, VOUT = 3.3 V, IOUT = 6 A,
fSW = 400 kHz, AUTO mode, and TA = 25°C. Figure 9-20 shows the circuit schematic with relevant BOM components
specified in Table 9-6.
Figure 9-21 LM63460-Q1 Efficiency
Figure 9-23 LM63460-Q1 Start-Up,
6-A Resistive Load
Figure 9-25 LM63460-Q1 Load Transient,
IOUT = 3 A to 6 A
Figure 9-27 LM63460-Q1 Short Circuit Hiccup
Figure 9-22 LM63460-Q1 Load and Line Regulation
Figure 9-24 LM63460-Q1 Enable On/Off,
6-A Resistive Load
Figure 9-26 LM63460-Q1 Load Transient,
IOUT = 0 A to 6 A
Figure 9-28 LM63460-Q1 Short Circuit Recovery to No
Load