JAJSJO6B December 2021 – October 2023 LM63460-Q1
PRODUCTION DATA
The LM63460-Q1 synchronous buck converter requires only a few external components to convert from a wide range of supply voltages to a fixed output voltage at an output current up to 6 A. A comprehensive LM63460-Q1 quickstart calculator is available by download to expedite and streamline the process of designing of an LM63460-Q1-based regulator circuit.