JAJSJO5A October 2022 – October 2023 LM64460-Q1
PRODUCTION DATA
The EN pin provides electrical ON and OFF control of the device. When the EN voltage is less than 0.4 V, both the regulator and the internal LDO have no output voltage. The converter is in shutdown mode, and the quiescent current drops to 0.6 µA typical.