JAJSJO5A October 2022 – October 2023 LM64460-Q1
PRODUCTION DATA
While dependent on switching frequency and load current levels, the LM64460-Q1 is generally capable of providing an output voltage in the range of 1 V to a maximum of slightly less than the input voltage. If the LM64460-Q1 converter is a fixed 3.3-V or 5-V output option, simply connect FB to the output at the point of regulation. With an adjustable output voltage version, define the output voltage setpoint with feedback resistors designated as RFBT and RFBB as shown in Figure 8-1.
Adjustable versions of the converter use a 1-V reference voltage, and the internal error amplifier regulates the FB voltage to be equal to the reference voltage. Use Equation 1 to determine RFBB for a desired output voltage setpoint and a given value of RFBT.
While RFBT is generally in the range of 10 kΩ to 1 MΩ, use a value of 100 kΩ for improved noise immunity (relative to higher resistances such as 1 MΩ) and reduced current consumption (compared to lower resistance values).