JAJSVQ2 November 2024 LM644A2-Q1
PRODUCTION DATA
The LM644A2-Q1 step-down DC-to-DC converter is typically used to convert a higher DC voltage to a lower DC voltage with a maximum output current up to 12A per device. Maximum load current is dependent on the thermal environment of the design. The thermal performance curves for the EVM can be used as a starting point for determining load capability at different ambient temperatures.
The following design procedure can be used to select components for the LM644A2-Q1.